L-com

23" Fixed Shelf 1U

  • Picture of 23" Fixed Shelf 1U
  • Picture of 23" Fixed Shelf 1U
  • Picture of 23" Fixed Shelf 1U
  • Picture of 23" Fixed Shelf 1U
  • Picture of 23" Fixed Shelf 1U
Picture of 23" Fixed Shelf 1U
SKU LC23INFSH4P1U
Available to Ship 20
Quantity Price
1 - 9 $101.99
10 - 24 $97.91
25 - 99 $93.83
100 + Call Us
Price $101.99

All Prices are in US Dollars and do not include duties



L-com’s LC23INFSH4P1U is a 23-inch fixed shelf used for holding and storing routers, cable modems, keyboards, or any other networking or AV equipment. This shelf is produced from cold rolled steel with a black powder coat finish that provides strength and durability. Our fixed shelf is designed for 4-post racks and is suitable for A/V, broadcasting, networking, and data/IT applications. This shelf is compliant with 23-inch-wide universal rail mounting.

L-com’s LC23INFSH4P1U fixed shelf is available in 1U size and provides a secure equipment installation. The 1U shelf is securely mounted to a 23-inch width rack with either threaded or cage nuts and designed to be easy to install and remove, which can save you time and effort when setting up or reconfiguring your equipment. This fixed shelf help to maximize the use of space, making it easier to organize and store equipment.

This LC23INFSH4P1U 1U fixed shelf from L-com can help to reduce clutter and keep equipment neat and tidy, which can improve overall performance and reliability. With a 23-inch shelf, it's easy to access equipment that needs to be serviced or upgraded. Our black finish shelf can help to improve airflow and cooling by ensuring that equipment is properly spaced and organized. This can help to extend the life of equipment and reduce the risk of downtime caused by overheating.

L-com has one of the largest in-stock selections of 1U fixed shelves for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 23-inch fixed shelf for your requirements.


Features
  • VERSATILE: Made from heavy gauge Cold Rolled Steel, these 1U Cabinet Shelves were designed to securely hold all types of equipment. 220lb Weight capacity.
  • CONVENIENT: Side mount design features venting for maximum airflow making this shelf the perfect addition to your cabinet. Common uses include holding and storing routers, cable modems, keyboards, or any other networking or AV equipment.
  • COMPATIBLE: These shelves take up 1 Rack Unit (1RU).

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.