23" Cantilever Shelf 2U with 18" Depth

SKU LC23INCSH2U-18
QTY available Call us
Quantity Price
1 - 9 $59.03
10 - 24 $56.67
25 - 99 $54.31
100 + Call Us
Price $59.03

All Prices are in US Dollars and do not include duties



L-com’s LC23INCSH2U-18 is a 23-inch cantilever shelf used for holding and storing routers, cable modems, keyboards, or any other networking or AV equipment. This shelf is produced from cold rolled steel with a black powder coat finish that provides strength and durability. Our cantilever shelf is designed for 4-post racks and is suitable for A/V, broadcasting, networking, and data/IT applications. This shelf is compliant with 23-inch-wide universal rail mounting.

L-com’s LC23INCSH2U-18 cantilever shelf is available in 2U size and 18-inch depth provides a secure equipment installation. The 2U shelf is securely mounted to a 23-inch width rack with either threaded or cage nuts and designed to be easy to install and remove, which can save you time and effort when setting up or reconfiguring your equipment. This cantilever shelf help to maximize the use of space, making it easier to organize and store equipment.

This LC23INCSH2U-18 2U cantilever shelf from L-com can help to reduce clutter and keep equipment neat and tidy, which can improve overall performance and reliability. With a 23-inch shelf, it's easy to access equipment that needs to be serviced or upgraded. Our black finish shelf can help to improve airflow and cooling by ensuring that equipment is properly spaced and organized. This can help to extend the life of equipment and reduce the risk of downtime caused by overheating.

L-com has one of the largest in-stock selections of 2U cantilever shelves for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 23-inch fixed shelf for your requirements.


Features
  • VERSATILE: Made from heavy gauge Cold Rolled Steel, these 2U Cantilever Shelves were designed to securely hold all types of equipment. 55lb Weight capacity.
  • CONVENIENT: Front mount cantilever design allows venting for maximum airflow making this shelf the perfect addition to your cabinet or rack. Common uses include holding and storing routers, cable modems, keyboards, or any other networking or AV equipment.
  • COMPATIBLE: These shelves take up 2 Rack Units (2RU) and are compatible with 23 inch width racks and cabinets.

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking