We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

23" 1U Spacer solid

SKU LC23INSP1U
Available to Ship 60
Quantity Price
1 - 9 $24.39
10 - 24 $23.41
25 - 99 $22.44
100 + Call Us
Price $24.39

All Prices are in US Dollars and do not include duties



L-com’s LC23INSP1U is a solid spacer that fits in most standard 23-inch width server network racks, enclosures, and cabinets. This spacer is produced from heavy-duty cold rolled steel material with a black powder coat finish that provides strength and durability. Our spacer is designed to control and improve airflow around equipment in your network and server racks.

L-com’s LC23INSP1U spacer is available in 1U size and securely mounted to a rack with either threaded or cage nuts to meet all equipment installation environments. This solid blank panel spacer close off rack and cabinet fronts to improve both airflow paths and aesthetics. The black finish spacer is suitable for A/V, broadcasting, networking, and data/IT applications.

This LC23INSP1U black finish spacer from L-com can improve the performance, safety, and longevity of your equipment while also making it easier to manage and maintain. Our rack mount 23-inch spacer can help to cleanly organize rack layouts while improving airflow and cooling space between mounted equipment. This can help to extend the life of equipment and reduce the risk of downtime caused by overheating.

L-com has one of the largest in-stock selections of 1U solid spacers for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 23-inch rack mount spacer for your requirements.


Features
  • MULTIFUNCTIONING DESIGN: Blank panel spacers close off rack and cabinet fronts to improve both air flow paths and aesthetics.
  • EFFECTIVE: Great for improving airflow and limiting dust in your equipment.
  • EASY TO USE: Simply mount to any open space on your rack or cabinet

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.