We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

20x16x10" UL Listed Fiberglass Reinf Polyester FRP Weatherproof Outdoor IP66 NEMA 4 Enclosure, Kit bundled w/Non-Metallic Blank Mount Plate

SKU NBF201610-KIT01
Available to Ship 11
Quantity Price
1 - 9 $770.00
10 - 24 $739.20
25 - 99 $708.40
100 + Call Us
Price $770.00

All Prices are in US Dollars and do not include duties



The NBF201610-KIT01 is a UL® Listed rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The integrated mounting flange allows mounted directly to any flat wall surface provided proper screws are used into secure studs. The enclosure can also be mounted to a wide diameter range of poles with one of our optional pole mounting hardware kits. The fully gasketed lid features a stainless steel continuous hinge and a stainless steel quick release latch with padlock hasp. The enclosure material is UV stabilized and comes in a light gray color.

The 0.25 inch thick blank Non-Metallic marine board mounting plate included with the NBF201610-KIT01 comes uninstalled and kitted with the enclosure so that you can modify and install as needed.

The NBF201610-KIT01 now comes with the UL Listing Mark in every enclosure. Ideal for all construction sites and equipment enclosure applications.

The HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different pole sizes.

Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30 & HGX-PMT33.

*Note: Any holes or openings you might introduce must be properly sealed to maintain NEMA Type 4 / IP66 rating


Features
  • UL Listed Molded Fiberglass Reinforced Polyester (FRP) industrial enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 4 / IP66 rated *Note: Any holes or openings you might introduce must be properly sealed to maintain NEMA Type 4 / IP66 rating
  • Fully gasketed lid & integral mounting flange

Application
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid deployment installations
  • Corrosive environments & hotspot applications
  • Protection ofequipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.