L-com

20x16x08 UL® Listed Polycarbonate Weatherproof Outdoor IP68 NEMA 6P Enclosure, Dark Gray

  • Picture of 20x16x08 UL® Listed Polycarbonate Weatherproof Outdoor IP68 NEMA 6P Enclosure, Dark Gray
Picture of 20x16x08 UL® Listed Polycarbonate Weatherproof Outdoor IP68 NEMA 6P Enclosure, Dark Gray
SKU NBPC201608
Available to Ship 1
Quantity Price
1 - 4 $1,050.00
5 - 9 $1,008.00
10 - 24 $966.00
25 + Call Us
Price $1,050.00

All Prices are in US Dollars and do not include duties



The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from High-Impact, UV Resistant Polycarbonate material that provides superior durability to impacts and ease of modification while maintaining minimum weight. It is well suited for high temperature or corrosive environments. The integrated wall mount flange allows the enclosure to be mounted directly to any flat wall surface provided proper screws are used into secure studs. The integrated flange also allows you to use compatible HGX-PMT pole mount kits to mount to a variety of pole diameters. The lid features a Stainless Steel piano style hinge pin system that allows for quick removal & can be reattached just as quickly for maximum access and flexibility to install equipment. The enclosure comes with a pair of Non-Metallic locking latches to provide a tight NEMA Type 6P/ IP68 rated* seal. The lid includes a padlock eye allowing you to secure the enclosure from tampering or unauthorized access. The enclosure comes in a Dark Gray (Pantone 422C)

The HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles.

Compatible versions include HGX-PMT35, HGX-PMT36, HGX-PMT37, HGX-PMT38 (sold separately)

Mounting standoffs inside the enclosure can be used to install backplates.

We offer three compatible aluminum back plate options (sold separately)

• HGX-NPLATE41 with dimensions of 18.8” x 14.9”

• HGX-NPLATE42 with dimensions of 19.4” x 15.4” which provides 10% more mounting space

• HGX-NPLATE43 with dimensions of 21.1” x 17.1” which provides 20% more mounting space

We also offer a standard PVC back plate (sold separately)

• HGX-NPLATE44 with dimensions of 18.8” x 14.9”

Additional compatible accessories available: (sold separately)

• NBPC-20-DIN35K DIN Rail Kit

*Note: Any holes or openings you might introduce must be properly sealed to maintain NEMA Type 6P / IP68 rating

Features
  • UL® Listed High-Impact, UV Resistant Polycarbonate (Dark Gray)
  • Non-metallic latches and a padlock eye
  • NEMA Type 6P/ IP68 rated*
  • Fully gasketed lid & integrated wall mount flange
  • Low Profile, easily removable, Stainless Steel piano style hinge pin

Application
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.