We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

20 dBi Parabolic Antenna 3,500-3,800 MHz N Type Connector

SKU HG3538DP-20D
Available to Ship 3
Quantity Price
1 - 9 $94.99
10 - 24 $91.19
25 - 99 $87.39
100 + Call Us
Price $94.99

All Prices are in US Dollars and do not include duties



Superior Performance The L-COM Brand HG3538DP-20D is 1-foot Parabolic Antenna that combines two ports with dual horizontal and vertical polarization and provides high 20 dBi gain with a 18 degree beamwidth. It is a rugged and professional quality antenna that includes 36" LMR 200 pig-tail cables with N-female connectors. This parabolic antenna is designed primarily for 2x2 MIMO point-to-point or point-to-multipoint applications in the 3.5 GHz Citizens Broadband Radio Service (CBRS) frequency band. The small 14" x 14" x 14" parabolic antenna provides high gain with low side lobes and high front to back ratio for stable PtP links. This antenna supports LTE deployments in the CBRS 3.5 - 3.8 GHz spectrum.

Rugged and Weatherproof The 1-foot parabolic antenna features an industrial-grade, powder-coated reflector, feed horn, and mounting brackets which allow 15 degree if elevation mechanical tilt. and allows pipe-mount installation pipe diameter from 1.2" to 2.5". This CBRS parabolic antenna is built to withstand speeds of up to 130 mph and survive in a wide range of challenging environments.

Features
  • 20 dBi gain with 1ft dish
  • 2 x 2 MIMO dual polarization +/-90deg
  • Rugged design with heavy-duty brackets and thick powder coating for industrial and corrosive applications
  • Comes with 36” LMR 200 Pigtails and N-type Female Connectors
  • Low side lobes and high front to back
  • Compact shipping size

Application
  • 3.5 GHz Citizens Broadband Radio Service (CBRS) applications
  • Wireless LAN systems & IEEE 802.16e applications
  • Mobile WiMAX Wireless Internet Provider "cell" sites
  • SOFDMA
  • Outdoor or indoor point-to-point (PtP) requiring high gain


Product Resources

Key Specifications

Key Specifications

Antenna Type
Parabolic
Polarization
Vertical/Horizontal
Minimum Frequency
3.5 GHz
Maximum Frequency
3.8 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.7:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.