We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

20 dB Fixed Attenuator 75 Ohm N-Type Male to N-Type Female Brass Tri-Metal body rated 2 Watt DC to 4 GHz

SKU LCAT7750-20
Available to Ship 2
Quantity Price
1 - 9 $153.99
10 - 24 $150.91
25 - 99 $147.83
100 + Call Us
Price $153.99

All Prices are in US Dollars and do not include duties



L-com’s LCAT7750-20 is a 20 dB fixed attenuator designed to control the signal level to an ideal range, preventing signal overload in amplifiers, receivers, and detectors. This 20 dB attenuator is an in-line, resistive PI attenuator pad design. This connectorized fixed attenuator has a maximum VSWR of 1.35:1. Our coaxial 75 Ohm attenuator is manufactured to precise RF/microwave industry specifications. Make your online purchase right now to take advantage of our same-business-day shipping.

This RF fixed attenuator has N-type male to female connector gender configuration. Our RF attenuator is rated for a nominal attenuation value of 20 dB. The LCAT7750-20 attenuator from L-com is rated for a maximum frequency up to 4 GHz. This fixed coaxial attenuator is suitable for instrumentation, cable TV and video distribution, prototyping and characterization, production systems applications. Our connectorized bidirectional fixed attenuator is the best solution for reducing the power levels of a signal by a fixed amount with little or no reflections.

The LCAT7750-20 fixed attenuator is available with a typical attenuation accuracy of 2 dB. The max input power rating (CW) of this RF attenuator is 2 Watts. Our radio frequency attenuator with N-type connectors is constructed with brass body material and tri-metal plating. The RF fixed attenuator is built to operate within a temperature range from -50 to 80 deg C. This 20 dB passive fixed attenuator has a beryllium copper-plated gold inner conductor. Additional dimensions, specifications, and CAD drawings for this RF attenuator are available on our downloadable PDF datasheet.

L-com is where to buy a radio frequency fixed attenuator for quick shipment worldwide because this is only one of more than a million parts/components we have available. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal fixed coaxial attenuator that meets your requirements.


Features
  • DC to 4 GHz Frequency Range
  • N-Type Connectorized Design
  • Attenuation 20 dB ±2 dB
  • Max Power 2 Watts (CW)
  • Max VSWR of 1.35:1

Application
  • Instrumentation
  • Cable TV and Video Distribution
  • Prototyping and Characterization
  • Production Systems

Key Specifications

Key Specifications

Attenuator Design
Fixed
Active/Passive
Passive
Connector-In Impedance
75 Ohms
Max Freq
4 GHz
Nominal Attenuation
20 dB
Attenuation Accuracy, Typ
2 dB
VSWR, Max
1.35:1
Input Power, Max (CW)
2 Watts
Body Material
Brass
Connector-In Series
N
Connector-In Gender
Male
Connector-Out Series
N
Connector-Out Gender
Female
Max Operating Temperature
80 deg C
Min Operating Temperature
-50 deg C

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.