2.4 GHz 7 dBi Rubber Duck Antenna RP-SMA Plug Connector

Item # HG2407RD-1-RSP
Availability
689
Price Table
Quantity Price
1 - 24 $17.99
25 - 49 $17.09
50 - 99 $16.19
100 + Call Us
Add to Cart

Description

The HG2407RD-1-RSP from L-com is an economical yet superior performance omnidirectional "rubber-duck" antenna designed for the 2.4 GHz ISM band. It features a tilt-and-swivel Reverse Polarity SMA (RP-SMA) male connector, allowing them to be used vertically, at a right angle, or any angle in-between. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for IEEE 802.11b, 802.11g, 802.11n and 802.11ax (WiFi 6) Wireless LANs, Bluetooth, IoT and other applications. The L-com high performance rubber-duck HG2407RD-1-RSP is a flexible antenna providing broad coverage and 7.0 dBi gain. Measuring 11.6 inches long, this 7.0 dBi antenna makes a great upgrade to OEM supplied antennas offering much larger coverage area and stronger signals. It is suitable as a replacement RF antenna for 2.4 GHz radios that are equipped with RP-SMA connectors. This 2.4 GHz WiFi antenna, as well as our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • High Performance - 7 dBi
  • Better performance than most stock AP antennas
  • Flexible "Rubber Duck" antenna with Tilt and swivel design
  • Optional Magnetic Mount Available
  • RP-SMA Connector
Application
  • Multipoint and Mobile Applications & Bluetooth®
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, 802.11x (WiFi 6) Wireless
  • LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Public Wireless Hotspot
  • Wireless Video Systems
  • IoT Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov