Description
The HG2405RD-1-RSP from L-com is an economical yet high performance omnidirectional "rubber-duck" antenna designed for the 2.4 GHz ISM band. It features a tilt-and-swivel Reverse Polarity SMA (RP-SMA) male connector, allowing them to be used vertically, at a right angle, or any angle in-between. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for IEEE 802.11b, 802.11g, 802.11n and 802.11ax (WiFi 6) Wireless LANs, Bluetooth, IoT and other applications.
The L-com high performance rubber-duck HG2405RD-1-RSP is a flexible antenna providing broad coverage and 4.5 dBi gain. Measuring 7.7 inches long, this 4.5 dBi antenna makes a great upgrade to OEM supplied antennas. It is suitable as a replacement RF antenna for 2.4 GHz radios that are equipped with RP-SMA connectors.
This 2.4 GHz WiFi antenna, as well as our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.
Features
Application
![]() |