We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

2.4 GHz 3 dBi Black Radome Enclosed Omni Antenna 12in Lead RP-SMA Plug

SKU HG2403UR-BAN12RSP
Available to Ship 7
Quantity Price
1 - 24 $70.99
25 - 49 $67.44
50 - 99 $63.89
100 + Call Us
Price $70.99

All Prices are in US Dollars and do not include duties



The HG2403UR-BAN12RSP from L-com is a very compact 2.4GHz Omni WiFi antenna providing broad coverage and 3 dBi gain. It is ideally suited for IEEE 802.11b and 802.11g wireless LANs, Bluetooth® and other applications where wide coverage is desired. This RF antenna is only 2.7” long and features a Black aesthetic ABS plastic radome. White radomes are also available upon request. Designed for bulkhead mounting, the L-com HG2403UR-BAN12RSP features a 12 inch 195-series low loss pigtail terminated with a reverse polarity SMA (RP-SMA) plug connector. Custom connectors are also available as well as custom cable types and lengths. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important. This 2.4 GHz WiFi antenna, as well as our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Bulkhead mount
  • Radome Enclosed Omni
  • Ideal for Outdoor Use
  • 12" 195-series low loss antenna lead
  • Compact size

Application
  • Multipoint and Mobile Applications
  • 2.4 GHz ISM Band
  • IEEE 802.11b and 802.11g Wireless LAN
  • WiFi and Bluetooth® applications
  • Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Minimum Frequency
2.4 GHz
Maximum Frequency
2.5 GHz
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.