L-com

2.4 GHz to 2.5 GHz Concave Shaped Antenna, Dipole, SMA Male Connector, 3 dBi Gain

  • Picture of 2.4 GHz to 2.5 GHz Concave Shaped Antenna, Dipole, SMA Male Connector, 3 dBi Gain
  • Picture of 2.4 GHz to 2.5 GHz Concave Shaped Antenna, Dipole, SMA Male Connector, 3 dBi Gain
Picture of 2.4 GHz to 2.5 GHz Concave Shaped Antenna, Dipole, SMA Male Connector, 3 dBi Gain
SKU LCANRBD1046
Available to Ship 122
Quantity Price
1 - 24 $17.59
25 - 49 $16.89
50 - 99 $16.36
100 + Call Us
Price $17.59

All Prices are in US Dollars and do not include duties



The L-com LCANRBD1046 is an omni antenna operating from 2.4 GHz to 2.5 GHz with 3 dBi gain. The SMA male connector on the communication antenna enables it to be used vertically or at any angle in between. Our rubber duck antenna is 0.53 inches wide, 5.8 inches long, and 0.53 inches tall. Our concave-shaped omni antenna is specifically stocked to be available for same business day shipment.

This dipole omnidirectional antenna has a linear polarization, an SMA male connector and an TPEE/ABS radome material. Our 3 dBi gain LCANRBD1046 antenna transmits high power signals, increasing the signal strength, thus providing improved coverage, better broadcast control, and faster speed. L-com single-band antenna has a gain of 3 dBi antenna for the 2.4 GHz to 2.5 GHz frequency range. Our black omnidirectional antenna functions between -40 to 65 degrees C and has 50 Ohm impedance.

L-com WiFi antenna is ideal for 2.4 GHz Wi-Fi and ISM applications, WLAN, Bluetooth, IOT, wireless audio systems, home automation, telemetry, remote monitoring, wireless data acquisition, 802.11 a/b/g/n/ax, wireless hotspots. These 3 dBi antennas have a waterproof design, a high power handling capacity, and IPx7 ingress protection rating. Our high-quality LCANRBD1046 omnidirectional antenna has a maximum input VSWR of 2:1, which results in the best power transfer and reduced losses.

The 3 dBi gain omni directional antenna is just one of many fiber optic products that are available from L-com for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. L-com also stocks a wide selection of 2.4 GHz to 2.5 GHz antennas that ship same-day from our warehouse.


Features
  • 2400-2500 MHz, 3 dBi Gain
  • SMA male connector
  • Plug and play
  • VSWR < 2:1
  • Linear polarization
  • Dipole antenna

Application
  • 2.4 GHz Wi-Fi and ISM applications
  • WLAN applications
  • IOT, Wireless audio/video systems
  • Home automation
  • Telemetry, remote monitoring
  • Wireless data acquisition
  • 802.11 b/g/n, wireless hotspots
  • PtP and PtMP applications
  • 5G Band: n53

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Linear
Minimum Frequency
2.4 GHz
Maximum Frequency
2.5 GHz
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Nominal Gain
2 dBi
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.