Description
The HG2471-06DPU-6RTP WiFi 6e 6x6 MIMO Omni Antenna from L-com is a high performance omnidirectional antenna designed for the 2400 MHz to 7125 MHz bands and is available to ship same day. It features 6 (six) pigtails terminated with Reverse Polarity TNC (RP-TNC) Male connectors for 6x6 MIMO applications. It is a UV protected, outdoor rated antenna with omni-directional pattern. The HG2471-06DPU-6RTP is ideally suited for 802.11 protocols including 802.11ax as well as IoT, Zigbee and Bluetooth.
The L-com high performance omni HG2471-06DPU-6RTP is a rugged antenna providing broad coverage, low latency, increased network capacity and 6 dBi gain. This RP-TNC male omnidirectional antenna is suitable for commercial radios and access points in public and private networks that are equipped with RP-TNC female connectors. L-com’s HG2471-06DPU-6RTP supports 2.4, 5 and 6 GHz bands.
This WiFi 6e HG2471-06DPU-6RTP omni antenna with 6 RP-TNC male connectors, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.
Features
Application
![]() |