L-com

2.4 GHz-2.5 GHz / 5.1 GHz-7.2 GHz, 6/6 dBi WiFi 6e 4x4 Dual Pol MIMO Outdoor Flat Panel Antenna - 4 x Type N Female on 1 meter RG58 pigtail

  • Picture of 2.4 GHz-2.5 GHz / 5.1 GHz-7.2 GHz, 6/6 dBi WiFi 6e 4x4 Dual Pol MIMO Outdoor Flat Panel Antenna - 4 x Type N Female on 1 meter RG58 pigtail
Picture of 2.4 GHz-2.5 GHz / 5.1 GHz-7.2 GHz, 6/6 dBi WiFi 6e 4x4 Dual Pol MIMO Outdoor Flat Panel Antenna - 4 x Type N Female on 1 meter RG58 pigtail
SKU HG2471-06DP-4NF
Available to Ship 7
Quantity Price
1 - 4 $119.99
5 - 9 $115.19
10 - 24 $110.39
25 + Call Us
Price $119.99

All Prices are in US Dollars and do not include duties



The HG2471-06DP-4NF WiFi 6e 4x4 MIMO Flat Panel Antenna from L-com is a high performance directional antenna designed for the 2400 MHz to 7125 MHz bands and is available to ship same day. It features 4 (four) pigtails terminated with Type N Female connectors for 4x4 MIMO applications. It is a UV protected, outdoor rated antenna with 60 degree horizontal half power beamwidth. The HG2471-06DP-4NF is ideally suited for 802.11 protocols including 802.11ax as well as IoT, Zigbee and Bluetooth. The L-com high performance flat panel HG2471-06DP-4NF is a rugged antenna providing broad coverage, low latency, increased network capacity and 6 dBi gain. This 4 port N Type Female flat panel directional antenna is suitable for commercial radios and access points in public and private networks that are equipped with N Male connectors. L-com’s HG2471-06DP-4NF supports 2.4, 5 and 6 GHz bands. This WiFi 6e HG2471-06DP-4NF 60 degree flat panel antenna with 4 N Type Female connectors, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • N Female Connector
  • Outdoor Rated Panel Antenna
  • 2 x Vertical + 2 x Horizontal Polarization
  • 4x4 MIMO Functionality
  • 2.4 GHz, 5 GHz, 6 GHz WiFi Bands
  • 6 dBi gain

Application
  • Infotainment systems, Routers, WiFi hotspots, HD video transmission, Gateways, Dash cameras, Public transportation
  • WiFi 6e (802.11ax) networks
  • Connected cars or self-driving cars, Fleet management, Logistics
  • Public Safety Networks
  • IoT, Industrial IoT, Zigbee, Bluetooth, WiFi


Product Resources

Key Specifications

Key Specifications

Antenna Type
Flat Panel
Polarization
Vertical and Horizontal
Minimum Frequency
2.4 GHz
Maximum Frequency
7.25 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.