L-com

2.4 GHz-2.5 GHz / 5.1 GHz-7.1 GHz, 2.5-3.5 dBi WiFi 6e Tilt and Swivel Rubber Duck Antenna - SMA Male Connector

  • Picture of 2.4 GHz-2.5 GHz / 5.1 GHz-7.1 GHz, 2.5-3.5 dBi WiFi 6e Tilt and Swivel Rubber Duck Antenna - SMA Male Connector
Picture of 2.4 GHz-2.5 GHz / 5.1 GHz-7.1 GHz, 2.5-3.5 dBi WiFi 6e Tilt and Swivel Rubber Duck Antenna - SMA Male Connector
SKU HG247103RD-SM
Available to Ship 94
Quantity Price
1 - 24 $31.39
25 - 49 $29.82
50 - 99 $28.25
100 + Call Us
Price $31.39

All Prices are in US Dollars and do not include duties



The L-com HG247103RD-SM WiFi 6e Rubber Duck Antenna is a high performance, compact designed for 2.4, 5 and 7 GHz bands. This tilt and swivel rubber duck antenna is available to ship the same day. It features a SMA Plug (Male) Connector. The HG247103RD-SM can be used on all enterprise or commercial radios and access points that have SMA female connections. This SMA Male rubber duck is suitable for WiFi Hotspots (IEEE 802.11ax/ac/n/b/g) as well as IoT, Zigbee and Bluetooth. The high performance HG247103RD-SM from L-com provides 3 dBi of gain and broad coverage. This WiFi 6e 2400 to 7125 MHz rubber duck antenna with SMA male connector, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Tilt and Swivel Design
  • 2.4 GHz, 5 GHz, 7 GHz Bands
  • SMA Plug (Male) Connector
  • 2.5 to 3.5 dBi gain

Application
  • Infotainment systems, Routers, WiFi hotspots, HD video transmission, Gateways, Dash cameras, Public transportation
  • WiFi 6e (802.11ax) networks
  • Connected cars or self
  • driving cars, Fleet management, Logistics
  • IoT, Zigbee, Bluetooth, WiFi


Product Resources

Key Specifications

Key Specifications

Antenna Type
Portable
Polarization
Vertical
Minimum Frequency
2.4 GHz
Maximum Frequency
7.13 GHz
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Nominal Gain
2.6 dBi
Maximum Input VSWR
1.7:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.