L-com

2.4 GHz-2.5 GHz / 4.9 GHz-7.2 GHz, 4/7 dBi WiFi 6e Stick Omnidirectional Outdoor Antenna - Type N Female Connector

  • Picture of 2.4 GHz-2.5 GHz / 4.9 GHz-7.2 GHz, 4/7 dBi WiFi 6e Stick Omnidirectional Outdoor Antenna - Type N Female Connector
Picture of 2.4 GHz-2.5 GHz / 4.9 GHz-7.2 GHz, 4/7 dBi WiFi 6e Stick Omnidirectional Outdoor Antenna - Type N Female Connector
SKU HG2471-04U-NF
Available to Ship Call us
Quantity Price
1 - 9 $137.99
10 - 24 $132.47
25 - 99 $126.95
100 + Call Us
Price $137.99

All Prices are in US Dollars and do not include duties



The HG2471-04U-NF WiFi 6e Stick Omni Antenna from L-com is a high performance omnidirectional antenna designed for the 2400 MHz to 7125 MHz bands and is available to ship same day. It features a Type N Female connector, UV protection, omni-directional patterns for outdoor or indoor use. The HG2471-04U-NF is ideally suited for 802.11 protocols including 802.11ax as well as IoT, Zigbee and Bluetooth. The L-com high performance omni HG2471-04U-NF is a rugged antenna providing broad coverage, low latency, increased network capacity and 4 dBi gain. This N Type Female omnidirectional antenna is suitable for commercial radios and access points in public and private networks that are equipped with N Male connectors. L-com’s HG2471-04U-NF supports 2.4, 5 and 6 GHz bands. This WiFi 6e HG2471-04U-NF omni antenna N Type Female connectors, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Type N Female Connector
  • Outdoor Rated Omnidirectional Antenna
  • 2.4 GHz, 5 GHz, 6 GHz WiFi Bands
  • 4 dBi gain

Application
  • Infotainment systems, Routers, WiFi hotspots, HD video transmission, Gateways, Dash cameras, Public transportation
  • WiFi 6e (802.11ax) networks
  • Connected cars or self-driving cars, Fleet management, Logistics
  • Public Safety Networks
  • IoT, Industrial IoT, Zigbee, Bluetooth, WiFi


Product Resources

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Minimum Frequency
2.4 GHz
Maximum Frequency
7.25 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.