L-com

2.4 GHz to 2.5 GHz / 4.9 GHz to 5.8 GHz 10 dBi Dual Band Vertically Polarized Flat Panel Antenna N Type Female Connector, Black

  • Picture of 2.4 GHz to 2.5 GHz / 4.9 GHz to 5.8 GHz 10 dBi Dual Band Vertically Polarized Flat Panel Antenna N Type Female Connector, Black
Picture of 2.4 GHz to 2.5 GHz / 4.9 GHz to 5.8 GHz 10 dBi Dual Band Vertically Polarized Flat Panel Antenna N Type Female Connector, Black
SKU HG2458-10DP-BLK
  Available for backorder
Quantity Price
1 - 24 $90.99
25 - 49 $86.44
50 - 99 $81.89
100 + Call Us
Price $90.99

All Prices are in US Dollars and do not include duties



The L-com HG2458-10DP-BLK is a high performance multi-band directional flat panel antenna designed with vertically polarized internal antennas elements fed via one N-Type Female connector. Suitable for indoor and outdoor applications in the 2.4 GHz (2400 to 2500 MHz) and 4.9-5.8 GHz (4900 to 5850 MHz) band, the multi-band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications. The HG2458-10DP-BLK is designed primarily for MIMO point-to-multipoint and point-to-point applications. The unit can be used with APs and Routers with 1 or 2 antenna ports. The HG2458-10DP-BLK from L-com is lightweight and features a durable aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. Integral mounting flanges ease installation. This WLAN 2.4 GHz to 5.8 GHz 10 dBi patch panel antenna with Female Type N connector, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Durable UV-stable, UL flame rated radome with integral mounting flanges
  • Optional tilt-and-swivel pole mount kit available
  • Cross polarized feed system - (2) N-Female connectors
  • Dual Slant Antenna - Independent cross polarized (X-Pol) 2.4/4.9-5.8 GHz antennas within one enclosure
  • Multi-band operation: 2.4 GHz and 4.9 GHz to 5.8 GHz

Application
  • 2.4 GHz and 5.8 GHz wireless video systems
  • 2.4/4.9/5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • Homeland security and public safety services
  • Ideal for Multi-Band MIMO radios (802.11a, 802.11b, 802.11g, 802.11n and 802.11ac)
  • IEEE 802.11a/b/g/n and 802.11ac applications

Key Specifications

Key Specifications

Antenna Type
Portable
Polarization
Vertical
Minimum Frequency
2.4 GHz
Maximum Frequency
5.85 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.