L-com

3 dBi Portable Antenna 2,400-2,500 MHz MMCX Connector

  • Picture of 3 dBi Portable Antenna 2,400-2,500 MHz MMCX Connector
Picture of 3 dBi Portable Antenna 2,400-2,500 MHz MMCX Connector
SKU HG2403RDR-MMCX
Available to Ship 377
Quantity Price
1 - 24 $7.16
25 - 49 $6.80
50 - 99 $6.44
100 + Call Us
Price $7.16

All Prices are in US Dollars and do not include duties



This compact L-com HG2403RDR-MMCX 2.4 GHz omnidirectional "rubber duck" antenna provides broad coverage and 3 dBi gain. It is a coaxial sleeve design with an omnidirectional pattern. It is ideally suited for IEEE 802.11b/g wireless LAN and other WiFi applications. Only 4.7 inches long, this flexible L-com antenna features a MMCX Right Angle connector, allowing it to be mounted directly to a WLAN card and adhesive mounted for optimal usage. This WLAN 2.4 GHz to 2.5 GHz omnidirectional 3 dBi antenna with an MMCX Right Angle connector, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Adhesive pad for stick on mounting
  • Compact size, only 5.4" long
  • Tilt and swivel design
  • Flexible "Rubber Duck" antenna
  • Optional Magnetic Mount Available
  • RP-SMA Connector

Application
  • Multipoint and Mobile Applications & Bluetooth®
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Public Wireless Hotspot
  • Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Portable
Polarization
Vertical
Minimum Frequency
2.4 GHz
Maximum Frequency
2.5 GHz
Connector 1 Polarity
Standard
Connector Series
MMCX
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.