Description
The L-com HG2420EG-1-NF is a high-performance light weight reflector grid antenna specifically designed for long-range directional point to point systems, point to multipoint and wireless bridges. L-com's HG2420EG-1-NF has 18 to 20 dBi gain. The HG2420EG-1-NF operates from 2400 to 2500 MHz which is ideal for WLAN backhaul.
The HG2420EG-1-NF from L-com has 16° Vertical and 12° Horizontal Beamwidth patterns with vertical or horizontal polarization and features Type N female connectors. The 2400-2500 MHz HG2420EG-1-NF is shipped as a 2-piece reflector grid which is simple to assemble and greatly reduces shipping costs.
The Type N female connectorized HG2420EG-1-NF antenna from L-com has mounting bracket and hardware included which makes this antenna very easy to install. This high-performance light weight reflector grid antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.
Features
Application
![]() |