Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

2.4 GHz 1.18 dBi Rubber Duck STUB Antenna - RIGID 90° RP-SMA Plug

  • Picture of 2.4 GHz 1.18 dBi Rubber Duck STUB Antenna - RIGID 90° RP-SMA Plug
  • Picture of 2.4 GHz 1.18 dBi Rubber Duck STUB Antenna - RIGID 90° RP-SMA Plug
  • Picture of 2.4 GHz 1.18 dBi Rubber Duck STUB Antenna - RIGID 90° RP-SMA Plug
  • Picture of 2.4 GHz 1.18 dBi Rubber Duck STUB Antenna - RIGID 90° RP-SMA Plug
  • Picture of 2.4 GHz 1.18 dBi Rubber Duck STUB Antenna - RIGID 90° RP-SMA Plug
Picture of 2.4 GHz 1.18 dBi Rubber Duck STUB Antenna - RIGID 90° RP-SMA Plug
SKU HG2400RDR90-RSP
Available to Ship 1248
Quantity Price
1 - 24 $27.59
25 - 49 $24.83
50 - 99 $22.07
100 + Call Us
Price $27.59

All Prices are in US Dollars and do not include duties



HyperGain "Rubber-Duck" STUB Wireless LAN antenna provide broad coverage with an omni-directional pattern. This antenna features a RIGID 90° RP-SMA Plug connector. It is ideal for low profile and tight clearence applications.

Features
  • Short STUB antenna for low profile applications
  • Unity gain of 1.18 dBi
  • Ideal for factory floor applications
  • RIGID 90° RP-SMA Plug connector

Application
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Multipoint and Mobile Applications & Bluetooth®
  • Public Wireless Hotspot
  • 2.4 GHz ISM Band
  • Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Minimum Frequency
2.4 GHz
Maximum Frequency
2.5 GHz
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.