Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

2.4 to 7.125 GHz Rubber Duck Antenna 4 dBi RP-SMA Male Tilt Swivel

  • Picture of 2.4 to 7.125 GHz Rubber Duck Antenna 4 dBi RP-SMA Male Tilt Swivel
  • Picture of 2.4 to 7.125 GHz Rubber Duck Antenna 4 dBi RP-SMA Male Tilt Swivel
  • Picture of 2.4 to 7.125 GHz Rubber Duck Antenna 4 dBi RP-SMA Male Tilt Swivel
  • Picture of 2.4 to 7.125 GHz Rubber Duck Antenna 4 dBi RP-SMA Male Tilt Swivel
  • Picture of 2.4 to 7.125 GHz Rubber Duck Antenna 4 dBi RP-SMA Male Tilt Swivel
Picture of 2.4 to 7.125 GHz Rubber Duck Antenna 4 dBi RP-SMA Male Tilt Swivel
SKU LCANRBD1060
Available to Ship 103
Quantity Price
1 - 24 $16.59
25 - 49 $15.76
50 - 99 $14.93
100 + Call Us
Price $16.59

All Prices are in US Dollars and do not include duties



The LCANRBD1060 is a high-quality multi-band rubber duck antenna with 4 dBi nominal gain and has a frequency range of 2400 MHz to 7125 MHz. L-com’s omnidirectional tilt/swivel rubber duck antenna is 6.69 inches tall and 0.75 inches wide.

The LCANRBD1060 rubber duck antenna from L-com features a Reverse Polarity SMA Male connector with an input VSWR (voltage standing wave ratio) of 2:1.

L-com’s linearly polarized antenna can operate at temperatures ranging from -40 °C to 60 °C. This multi-band rubber duck antenna is offered with expert technical support, PDF datasheets, and CAD drawings with dimensions and specifications.


Features
  • 2400 MHz to 7125 MHz
  • 4 dBi Gain
  • Reverse Polarity SMA Male connector
  • Tilt/Swivel
  • VSWR 2:1
  • Linear polarization

Application
  • WLAN
  • WiFi 6E
  • WiFi 6
  • WiFi 5
  • WiFi 4
  • U-NII 1-4, 5-8
  • 802.11b/g/n/ac
  • Fixed and Mobile Devices

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Linear
Minimum Frequency
2.4 GHz
Maximum Frequency
7.13 GHz
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.