2.4/5.8 GHz 3 dBi MIMO Ceiling Antenna N Female Connectors

Item # HG2458-3SDC-3NF
Availability
59
Price Table
Quantity Price
1 - 9 $127.99
10 - 24 $122.87
25 - 99 $117.75
100 + Call Us
Add to Cart

Description

The L-com HG2458-3SDC-3NF is a compact dual band omni-directional antenna specifically designed for MIMO (Multiple In / Multiple Out) applications. The HG2458-3SDC-3NF features a compact and unobtrusive UV resistant radome. Its modern design and aesthetics helps it blend into almost any environment or structure. Operating on both 2.4 GHz and 5.8 GHz frequencies, the HG2458-3SDC-3NF from L-com is ideal for use with 2x2 or 3x3 MIMO radios since the HG2458-3SDC-2NF features three separate 12 inch (1 foot) antenna leads terminated with N-male connectors. Each lead is dual band and supports both 2.4 GHz and 5.8 GHz. This antenna’s construction features a durable UV resistant ABS radome for durability and ruggedness. Its mounting system is optimized for ceiling mount with an integrated nut and screw. This 2.4 / 5.8 GHz ceiling antenna, as well as our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Compact design
  • Three dual band inputs via 3 foot antenna leads with N male connectors
  • All weather operation
  • Dual frequency - 2.4 GHz & 5 GHz
  • Heavy duty steel mounting bracket
Application
  • 2x2, and 3x3 MIMO applications
  • 5.8 GHz UNII and ISM applications
  • 4.9 GHz Homeland Security and Public Safety band
  • IEEE 802.11a/b/g/n and 802.11ac wireless networks
  • Point-to-multipoint applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov