L-com

2.4 to 2.5 GHz Permanent Mount Mini Antenna Solder Post

  • Picture of 2.4 to 2.5 GHz Permanent Mount Mini Antenna Solder Post
  • Picture of 2.4 to 2.5 GHz Permanent Mount Mini Antenna Solder Post
  • Picture of 2.4 to 2.5 GHz Permanent Mount Mini Antenna Solder Post
  • Picture of 2.4 to 2.5 GHz Permanent Mount Mini Antenna Solder Post
  • Picture of 2.4 to 2.5 GHz Permanent Mount Mini Antenna Solder Post
Picture of 2.4 to 2.5 GHz Permanent Mount Mini Antenna Solder Post
SKU LCANRBD1068
Available to Ship 85
Quantity Price
1 - 24 $7.89
25 - 49 $7.57
50 - 99 $7.34
100 + Call Us
Price $7.89

All Prices are in US Dollars and do not include duties



The LCANRBD1068 is a high-quality single-band permanent mount mini antenna with -1.5 dBi nominal gain and has a frequency range of 2400 MHz to 2500 MHz. L-com’s omnidirectional embedded through hole permanent mount mini antenna is 0.7 inches tall and 0.28 inches wide.

The LCANRBD1068 permanent mount mini antenna from L-com features a Solder Post connector with an input VSWR (voltage standing wave ratio) of 2:1.

L-com’s linearly polarized antenna can operate at temperatures ranging from -40 °C to 60 °C. This single-band permanent mount mini antenna is offered with expert technical support, PDF datasheets, and CAD drawings with dimensions and specifications.


Features
  • 2400 MHz to 2500 MHz
  • -1.5 dBi Gain
  • Solder Post connector
  • Embedded Through Hole
  • VSWR 2:1
  • Linear polarization

Application
  • 2.4 GHz ISM
  • Bluetooth
  • ZigBee
  • IEEE 802.11b/g
  • IEEE 802.15.4
  • Fixed and Mobile Devices

Key Specifications

Key Specifications

Antenna Type
Embedded Through Hole
Polarization
Linear
Minimum Frequency
2.4 GHz
Maximum Frequency
2.5 GHz
Connector Series
Solder Post
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.