L-com

2.4-2.5 GHz Flat Panel Antenna, 8 dBi Gain, RHCP, 5.1x5.1 inch Square, Wall Mount, 16 inch Pigtail with RP-SMA Male Connector

  • Picture of 2.4-2.5 GHz Flat Panel Antenna, 8 dBi Gain, RHCP, 5.1x5.1 inch Square, Wall Mount, 16 inch Pigtail with RP-SMA Male Connector
  • Picture of 2.4-2.5 GHz Flat Panel Antenna, 8 dBi Gain, RHCP, 5.1x5.1 inch Square, Wall Mount, 16 inch Pigtail with RP-SMA Male Connector
  • Picture of 2.4-2.5 GHz Flat Panel Antenna, 8 dBi Gain, RHCP, 5.1x5.1 inch Square, Wall Mount, 16 inch Pigtail with RP-SMA Male Connector
  • Picture of 2.4-2.5 GHz Flat Panel Antenna, 8 dBi Gain, RHCP, 5.1x5.1 inch Square, Wall Mount, 16 inch Pigtail with RP-SMA Male Connector
  • Picture of 2.4-2.5 GHz Flat Panel Antenna, 8 dBi Gain, RHCP, 5.1x5.1 inch Square, Wall Mount, 16 inch Pigtail with RP-SMA Male Connector
Picture of 2.4-2.5 GHz Flat Panel Antenna, 8 dBi Gain, RHCP, 5.1x5.1 inch Square, Wall Mount, 16 inch Pigtail with RP-SMA Male Connector
SKU LCANFP1073-SM
Available to Ship 80
Quantity Price
1 - 24 $60.99
25 - 49 $57.94
50 - 99 $54.89
100 + Call Us
Price $60.99

All Prices are in US Dollars and do not include duties



L-com's LCANFP1073-SM is a right hand circular polarized (RHCP) flat panel antenna. The LCANFP1073-SM with a 8 dBi gain nominal is a directional antenna. Our 2400 to 2500 MHz Antenna has a Reverse Polarity SMA Male connector.

With an impedance of 50 Ohms and max input power of 50 Watts, the LCANFP1073-SM flat panel RHCP antenna is well suited for Radio Frequency Identification tag reading applications. This 2400-2500 MHz 8 dBi gain RFID antenna is highly directional providing the reader radio the capabilities of simultaneously reading a multitude of RFID tags with a high degree of accuracy.

L-com's RFID LCANFP1073-SM has a radome made of ABS in white color. This RP-SMA Male connectorized Antenna has an overall length of 5 in, width of 5 in, and weighs 1 lbs. Use our on-line ordering system to purchase your LCANFP1073-SM RFID directional RHCP antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).


Features
  • Concealable Design
  • Right Hand Circular Polarized
  • 2.4 to 2.5 GHz Frequency Range
  • RP-SMA Male Connector
  • Multi RFID tag read/write Capabilities

Application
  • Radio Frequency Identification
  • Inventory Management
  • Access Control
  • Data Collection
  • Asset Tracking
  • Livestock Management

Key Specifications

Key Specifications

Antenna Type
Flat Panel
Polarization
RHCP
Minimum Frequency
2.4 GHz
Maximum Frequency
2.5 GHz
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.