We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

2.3 GHz to 2.7 GHz, 8-Port WISP Sector Antenna, 17 dBi, 65-degree, 8 N-type Female Connector, +/- 45 Dual Polarization

SKU HG2327-17XP-065-8NF
Available to Ship 14
Quantity Price
1 - 4 $975.00
5 - 9 $955.50
10 - 24 $936.00
25 + Call Us
Price $975.00

All Prices are in US Dollars and do not include duties



L-com's HG2327-17XP-065-8NF is a 2.3 GHz to 2.7 GHz WISP sector antenna that is used for IOT, IIOT and various 5G and 4G LTE bands. This antenna features 8 N-type female connector, +/- 45 dual polarization, an UV resistant ABS radome and 17 dBi gain. Our MIMO antenna supports Wi-Fi’s latest frequency band and has a 65-degree beam width.

This HG2327-17XP-065-8NF directional antenna is ideal for cellular or mobile base stations or wireless networking due to its size and directional properties. The gain of the dual-band antenna is 17 dBi for the frequency range of 2.3 GHz to 2.7 GHz. L-com’s WiFi antenna supports low-latency, bandwidth-hungry applications like high-definition video and augmented reality or virtual reality.

Without any extras, the unlicensed WiFi frequency band sector antenna is "future-proof" in terms of network functionality. The HG2327-17XP-065-8NF MIMO antenna offers a 8 N-type female connectors which make 2 x 2, 4 x 4 and 8 x 8 configurations possible for high speeds or multiple technology deployments. L-com’s sector antennas are suitable for WLAN, PtP, PtMP, 2.4 GHz Wi-Fi, wireless networks, DAS and smart cities expansion for coverage.

The L-com has the largest in-stock collection of 8-port WISP sector antennas for your critical equipment and power sources. Quickly make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the 2.3 GHz to 2.7 GHz WISP sector antennas as per your requirements.


Features
  • 2300 to 2700 MHz, 17 dBi gain
  • 65 deg. beamwidth sector antenna
  • 8 x N-type female connector
  • Weather proof - UV resistant PVC radome
  • Dual slant polarization (+/- 45 deg.)
  • VSWR < 1.7:1
  • 100 W max input power per port

Application
  • Point to point data links (PtP)
  • Point to multi-point data links (PtMP)
  • 2x2, 4x4, 8x8 MIMO capability
  • WLAN, Wi-Fi 2.4 GHz, DAS Wireless networks
  • Smart cities expansion for coverage and IOT / IIOT
  • 5G bands - n7, n30, n38, n40, n41, n53, n90, n97
  • 4G LTE bands - B7, B30, B33, B38, B40, B41, B69

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
45 Deg. Slant
Minimum Frequency
2.3 GHz
Maximum Frequency
2.7 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.7:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.