We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

2 Watt 75ohm BNC plug termination 2GHz VSWR1.2

SKU LCTR040
Available to Ship 13
Quantity Price
1 - 24 $26.79
25 - 49 $25.72
50 - 99 $24.91
100 + Call Us
Price $26.79

All Prices are in US Dollars and do not include duties



"L-Com’s 2 Watt BNC Plug RF Load Termination LCTR040 is in stock and ready to ship on the same day of the order. The LCTR040 operates within a frequency range of DC to 2GHz and 75 ohm impedance. The 2GHz RF load termination with BNC male coaxial interface handles up to 2 Watts (CW) max power. The 75 ohm BNC male connector with maximum 1.2 VSWR.

Contact L-Com’s expert technical support for assistance with the 2watt BNC plug termination or any RF termination. Download our LCTR040 datasheet with specifications and CAD drawing with dimensions. Our knowledgeable sales team simplifies the purchasing process and ensures that your BNC male termination will be exact to specification.

Also known as an “RF load” or “dummy load” the LCTR040 straight BNC termination body is made of brass with tri-metal finish. The LCTR040 from L-Com is perfect for applications where an open coaxial transmission line requires termination. These 2GHz dummy load components are commonly used to terminate couplers, circulators, or switches.

Built to MIL-STD-348, these 2 Watt 75 ohm RF load terminations are ideal for use in RF testing, labs, research institutes, broadcasting and video signal transmissions. Order your 2 Watt BNC Plug Termination LCTR040 today. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse. "

Features
  • DC to 2 GHz Frequency Range
  • Max Power 2 Watt (CW)
  • BNC Male Coaxial Interface
  • Max VSWR 1.2:1
  • 75ohm Impedance

Application
  • Wireless
  • Video Signal Transmission
  • Radar Systems
  • Test and Measurement
  • Commercial and Military Communication
  • Avionics

Key Specifications

Key Specifications

Termination Type
RF Load
Impedance
75 Ohm
Maximum Frequency
2 GHz
Maximum VSWR
1.2:1
Minimum Frequency
DC
Maximum Power
2 Watt
Body Material
Brass
Connector Series
BNC
Connector Gender
Male
Temperature, Max Operating
165 deg C
Temperature, Min Operating
-55 deg C
Package Family
Coax

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.