L-com

2 Watt RF Load Up to 18 GHz with SMA Female

  • Picture of 2 Watt RF Load Up to 18 GHz with SMA Female
Picture of 2 Watt RF Load Up to 18 GHz with SMA Female
SKU LCTR1009
  Available for backorder
Quantity Price
1 - 24 $17.59
25 - 49 $16.71
50 - 99 $15.83
100 + Call Us
Price $17.59

All Prices are in US Dollars and do not include duties



L-com's 50 Ohm SMA Female Terminator with operating frequency range up to 18GHz is perfect for applications where an open coaxial transmission line requires termination. These ruggedly constructed terminators offer years of use. Order online today.

Features
  • Frequency range from DC to 18GHz
  • Max Power 2W
  • Operating temp range from -55 to 125C
  • VSWR <1.40:1

Application
  • Coaxial termination
  • 50 Ohm applications
  • Signal splitters

Key Specifications

Key Specifications

Termination Type
RF Load
Impedance
50 Ohm
Maximum Frequency
18 GHz
Maximum VSWR
1.4:1
Minimum Frequency
DC
Maximum Power
2 Watt
Power, Peak
250 Watts
Body Material
Brass
Connector Series
SMA
Connector Gender
Female
Temperature, Max Operating
125 deg C
Temperature, Min Operating
-55 deg C
Package Family
Coax

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.