L-com

2 Watt RF Load Up to 18 GHz with N Female

  • Picture of 2 Watt RF Load Up to 18 GHz with N Female
Picture of 2 Watt RF Load Up to 18 GHz with N Female
SKU LCTR1011
Available to Ship 9
Quantity Price
1 - 24 $81.99
25 - 49 $78.71
50 - 99 $76.25
100 + Call Us
Price $81.99

All Prices are in US Dollars and do not include duties



L-com's 0-18GHz 50 Ohm Type-N Terminators are perfect for applications where an open coax cable end requires termination. These ruggedly constructed terminators offer years of use. Order online today.

Features
  • Max Power 2W
  • Operating temp range from -55 to 85C
  • Frequency range from DC to 18GHz
  • VSWR <1.30:1

Application
  • Signal splitters
  • 50 Ohm applications
  • Coaxial termination

Key Specifications

Key Specifications

Termination Type
RF Load
Impedance
50 Ohm
Maximum Frequency
18 GHz
Maximum VSWR
1.3:1
Minimum Frequency
DC
Maximum Power
2 Watt
Power, Peak
500 Watts
Body Material
Brass
Connector Series
N
Connector Gender
Female
Temperature, Max Operating
85 deg C
Temperature, Min Operating
-55 deg C
Package Family
Coax

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.