We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

2 MTP Male (24 fiber) to 6 Quad LC connectors, LGX Fan-out cassette, OM3 multimode

SKU FSP-MTM2-LCQ6-M3
Available to Ship 13
Quantity Price
1 - 9 $297.99
10 - 24 $292.03
25 - 99 $286.07
100 + Call Us
Price $297.99

All Prices are in US Dollars and do not include duties



The L-com FSP-MTM2-LCQ6-M3 is an ideal product for connecting multi-fiber MTP trunk cables and splitting them out to various patch cables. Each FSP-MTM2-LCQ6-M3 comes fully populated internally with pre-terminated and tested MTP breakout cables. The L-com FSP-MTM2-LCQ6-M3 cassette offers a reliable access point for MTP cables to be converted over to individual LC connections. Providing high performance while saving space, the FSP-MTM2-LCQ6-M3 are also designed for fast and easy field installation with minimal training. All MTP fan-out cassettes are in stock and ready to ship, order online today!

Features
  • 2x12 Fiber MTP in rear, 6 quad LC in front
  • LGX fan-out cassette
  • Front panel 5.1" x 1.1"
  • Rear cassette 4" x 5" x 1.1"
  • 10G multimode OM3

Application
  • Simplifying cable management allowing for higher density
  • Used to populate L-com's wall mount and rack mount fiber enclosures, FSP Series rack panels, and FSP DIN-Rail mount enclosures
  • Fiber optic network infrastructure
  • Fiber optic installers
  • FTTx applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.