L-com

2 dBi Poly Flex Vehicular Antenna 450520/746-960 MHz NMO Mount Connector

  • Picture of 2 dBi Poly Flex Vehicular Antenna 450520/746-960 MHz NMO Mount Connector
Picture of 2 dBi Poly Flex Vehicular Antenna 450520/746-960 MHz NMO Mount Connector
SKU HG4574PF-NMO
Available to Ship 21
Quantity Price
1 - 24 $128.99
25 - 49 $123.83
50 - 99 $119.96
100 + Call Us
Price $128.99

All Prices are in US Dollars and do not include duties



This multi-band compact UHF mobile omnidirectional antenna is ideally suited for multipoint mobile applications including service vehicles, public transportation, public safety, mining and construction vehicles, as well numerous other commercial and industrial applications where mobility and wide coverage is desired. This antenna features a flexible Poly Spring base. Unlike the traditional metal spring base, the Poly Spring will not corrode and does not generate electrical noise when flexed during use. It has a standard TAD/NMO Motorola-type mobile base.

Features
  • Compact Coupled Design Optimizes LTE Signal Performance while Maintaining Low-Profile Tapered Form Factor
  • Flexible Elastomeric Polymer Housing Resist High Speed Impact and Damage from low hanging obstructions
  • Dust and O-ring Seals for Reliable High Pressure Car Wash & Waterproof Performance (IP66)
  • Design Incorporates Expanded Frequency Range and Reduced Height
  • Patented Multi-band Performance to Comply Simultaneously with all LTE Operational Bands

Application
  • Service vehicles
  • Public Safety
  • Public Transportation
  • Mining & construction

Key Specifications

Key Specifications

Antenna Type
Vehicular
Polarization
Linear, Vertical
Minimum Frequency
450 MHz
Maximum Frequency
960 MHz
Connector Series
NMO Mount
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.