L-com

2 dBi 824-960/1710-2170 MHz Glass/Surface Mount Antenna SMA Connector

  • Picture of 2 dBi 824-960/1710-2170 MHz Glass/Surface Mount Antenna SMA Connector
Picture of 2 dBi 824-960/1710-2170 MHz Glass/Surface Mount Antenna SMA Connector
SKU HG82172SUR-SMA
  Available for backorder
Quantity Price
1 - 24 $33.39
25 - 49 $30.05
50 - 99 $26.71
100 + Call Us
Price $33.39

All Prices are in US Dollars and do not include duties



Attaches using integrated double sided tape

Features
  • Attaches using integrated double sided tape

Application
  • Service vehicles
  • Public Safety
  • Public Transportation
  • Mining & construction

Key Specifications

Key Specifications

Antenna Type
Vehicular
Polarization
Vertical
Minimum Frequency
824 MHz
Maximum Frequency
1.99 GHz
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.