L-com

2 dBi 3G/4G LTE GSM MultiBand Rubber Duck Antenna SMA Type Connector

  • Picture of 2 dBi 3G/4G LTE GSM MultiBand Rubber Duck Antenna SMA Type Connector
Picture of 2 dBi 3G/4G LTE GSM MultiBand Rubber Duck Antenna SMA Type Connector
SKU HG72702RD-SMOW
Available to Ship 632
Quantity Price
1 - 24 $27.79
25 - 49 $26.40
50 - 99 $25.01
100 + Call Us
Price $27.79

All Prices are in US Dollars and do not include duties



This versatile rubber duck operates in multiple cellular bands for 2G, 3G, and 4G applications. It has a swiveling articulating SMA connector

Features
  • Multiband
  • Articulating Knuckle
  • White hosing

Application
  • Cellular 2G, 3G, 4G/LTE

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.