L-com

1U Vented 4-Post Shelf 10in (250mm) Depth

  • Picture of 1U Vented 4-Post Shelf 10in (250mm) Depth
  • Picture of 1U Vented 4-Post Shelf 10in (250mm) Depth
  • Picture of 1U Vented 4-Post Shelf 10in (250mm) Depth
Picture of 1U Vented 4-Post Shelf 10in (250mm) Depth
SKU LC1U4PV250D
Available to Ship 60
Quantity Price
1 - 9 $50.99
10 - 24 $49.97
25 - 99 $48.95
100 + Call Us
Price $50.99

All Prices are in US Dollars and do not include duties



L-com's LC1U4PV250D is a 4-post vented shelf designed for standard 19-inch EIA-compliant racks and cabinets. The 1U vented shelf comes fully assembled, minimizing setup time and providing quick installation. Whether you're upgrading an existing rack or configuring a new installation, the easy-install design simplifies network equipment space and ensures long-term reliability. This 4-post vented shelf has durable construction, a sleek black finish, and a standardized design, making it a dependable choice for professionals who require strength, flexibility, and performance in a rack-mount environment. Make your online purchase right now to take advantage of our same-day shipping.

The 1U vented 4-post shelf with a 10-inch (250mm) depth is a heavy-duty, space-efficient solution designed to support and organize non-rack mountable equipment in standard 19-inch EIA-compliant racks and cabinets. This 4-post vented shelf is made from cold-rolled steel with a black powder-coated finish that provides strength, durability, and a clean, professional appearance. This vented shelf is suitable for use in IT, networking, A/V, studio, and broadcasting applications.

Our LC1U4PV250D 4-post vented shelf is 19 inches in width and 1.74 inches in height. This 4-post vented shelf is built to hold up to 242 lbs of equipment, making it ideal for heavier devices like tower computers, servers, or AV gear. The vented design not only enhances structural stability but also promotes airflow and improves equipment organization. Please note that this shelf has a surface area of 16.4 x 9.8 inches, which is fixed. The mounting rails can be adjusted from 9.3 inches to 11.9 inches. This vented shelf is designed for secure mounting to 4-post racks using either threaded screws, screws, or cage nuts, providing flexible installation options.

L-com has the largest in-stock selection of 4-post vented shelves for international and domestic orders with same-day shipment. All our shelves are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 4-post vented shelf for your requirements.


Features
  • Cold-rolled steel
  • Black powder coated finish
  • Compatible with any EIA Standard 19" network rack, bracket or cabinet.

Application
  • IT
  • WAN/LAN
  • A/V
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.