L-com

1U Rack mount Cabinet mount (4 UL listed fans) Fan Panel, 110v, with NEMA 5-15P (US) Plug, Cord Length 2M

  • Picture of 1U Rack mount Cabinet mount (4 UL listed fans) Fan Panel, 110v, with NEMA 5-15P (US) Plug, Cord Length 2M
  • Picture of 1U Rack mount Cabinet mount (4 UL listed fans) Fan Panel, 110v, with NEMA 5-15P (US) Plug, Cord Length 2M
  • Picture of 1U Rack mount Cabinet mount (4 UL listed fans) Fan Panel, 110v, with NEMA 5-15P (US) Plug, Cord Length 2M
  • Picture of 1U Rack mount Cabinet mount (4 UL listed fans) Fan Panel, 110v, with NEMA 5-15P (US) Plug, Cord Length 2M
Picture of 1U Rack mount Cabinet mount (4 UL listed fans) Fan Panel, 110v, with NEMA 5-15P (US) Plug, Cord Length 2M
SKU LC-4FRM1U-110V
Available to Ship 11
Quantity Price
1 - 9 $139.99
10 - 24 $137.19
25 - 99 $134.39
100 + Call Us
Price $139.99

All Prices are in US Dollars and do not include duties



The L-com LC-4FRM1U-110V 1U fan unit with 4 UL listed fans conveniently mounts on standard 19-inch racks and cabinets to increase air flow, helping to prevent overheating and enhancing equipment performance. This fan unit operates quietly, with a maximum noise level of 43db-A to 47db-A. Our 1U fan unit is constructed of high-quality steel with a powder-coated finish. Unit provides 272 CFM.

This EIA/ECA compliant 1U fan unit comes fully assembled. Even inside an equipment filled rack or cabinet, the lighted on/off rocker switch is easy to see and operate. The L-com LC-4FRM1U-110V fan panel has dimensions of 13 inches L x 19 inches W x 1.75 inches H and requires an input voltage of 110 volts at 50/60Hz. Our fan unit comes with a NEMA 5-15P plug and a 2-meter cord.

L-com has one of the largest in-stock selections of 1U fan units with 4 UL-listed fans, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 1U fan unit that meets your needs.


Features
  • Lighted ON/OFF Rocker Switch
  • Quiet function
  • Easy rack-mounting to standard 19" racks and cabinets
  • 4 fans in an efficient 1U space

Application
  • 19 Inch Cabinet

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.