L-com

1U Cold Rolled Steel Horizontal Cable Manager With 5 Cable Rings, Rack Mount

  • Picture of 1U Cold Rolled Steel Horizontal Cable Manager With 5 Cable Rings, Rack Mount
  • Picture of 1U Cold Rolled Steel Horizontal Cable Manager With 5 Cable Rings, Rack Mount
  • Picture of 1U Cold Rolled Steel Horizontal Cable Manager With 5 Cable Rings, Rack Mount
  • Picture of 1U Cold Rolled Steel Horizontal Cable Manager With 5 Cable Rings, Rack Mount
  • Picture of 1U Cold Rolled Steel Horizontal Cable Manager With 5 Cable Rings, Rack Mount
Picture of 1U Cold Rolled Steel Horizontal Cable Manager With 5 Cable Rings, Rack Mount
SKU LC1UM4RHCM
Available to Ship 35
Quantity Price
1 - 9 $45.99
10 - 24 $45.07
25 - 99 $44.15
100 + Call Us
Price $45.99

All Prices are in US Dollars and do not include duties



L-com’s LC1UM4RHCM is a cold rolled steel horizontal cable manager with a cable ring panel designed to organize and support cables from patch panels and other rack and cabinet mount products. The rack-mounted 1U horizontal cable manager can reduce cable tension and improve passive airflow. Our horizontal cable manager is fully assembled, for easy installation. This cold rolled steel horizontal cable manager is suitable for networking, IT, A/V, studios, and broadcasting applications. Make your online purchase right now to take advantage of our same-day shipping.

The L-com’s horizontal cable manager with 5 cable rings has a 1U rack height. This horizontal cable manager with a cable ring is constructed of durable cold rolled steel material. Our LC1UM4RHCM cold rolled steel horizontal cable manager can be mounted on standard 19-inch racks and cabinets and manages everything from small to large bundles of cables and patch cords. This horizontal cable manager has measurements of 19 inches in length, 2.8 inches wide, and 1.75 inches high. Use this horizontal cable manager with cable rings to get all the benefits of streamlined cable organization.

L-com has the largest in-stock selection of cold rolled steel horizontal cable manager with a cable ring for international and domestic orders with same-day shipment. Our cable manager with a cable ring is manufactured with quality production processes and is 100% factory tested. All mounting hardware is included in our horizontal cable manager panel. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 1U cold rolled steel horizontal cable manager with a cable ring for your requirements.


Features
  • CONVENIENT:Designed to organize and support cables from any patch panels and other rack and cabinet mount products.
  • STREAMLINED: Provides organized cable routing and presents a professional installation appearance.

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.