L-com

1U Cantilever Shelf, No Lip - 250mm (9.84in) depth

  • Picture of 1U Cantilever Shelf, No Lip - 250mm (9.84in) depth
  • Picture of 1U Cantilever Shelf, No Lip - 250mm (9.84in) depth
  • Picture of 1U Cantilever Shelf, No Lip - 250mm (9.84in) depth
Picture of 1U Cantilever Shelf, No Lip - 250mm (9.84in) depth
SKU LC1UCSNL250D
Available to Ship 290
Quantity Price
1 - 9 $61.99
10 - 24 $60.75
25 - 99 $59.51
100 + Call Us
Price $61.99

All Prices are in US Dollars and do not include duties



L-com's LC1UCSNL250D is a 1U cantilever shelf with a depth of 9.84 inches (250mm), designed for standard 19-inch EIA-compliant rack systems. Our cantilever shelf helps to maximize the use of space, making it easier to organize and store equipment. This cantilever shelf is produced from cold-rolled steel with a black powder-coated finish that provides strength, durability, and a clean, professional appearance. Our black powder-coated cantilever shelf can help to improve RU usage by ensuring that equipment is properly spaced and organized. This 1U cantilever shelf with a 9.84-inch (250mm) depth is an ideal solution for supporting non-rack mountable devices in standard 19-inch EIA-compliant racks. The no-lip design adds convenience by allowing unobstructed placement or removal of equipment, making it especially useful for frequently accessed components. Make your online purchase right now to take advantage of our same-day shipping.

The 1U cantilever shelf securely mounts to open frames or enclosed cabinets using either threaded screws, screws, or cage nuts, making installation fast and adaptable to various environments. This cantilever shelf ships fully assembled, helping reduce setup time and simplifying installation. This cantilever shelf helps maximize vertical space while reducing clutter and improving airflow, while neatly organizing network equipment. The 1U cantilever shelf has a no-lip design, which is an ideal choice for professionals seeking a space-saving, durable, and low-maintenance shelf for securely managing lightweight devices in a rack-mounted setup.

Our LC1UCSNL250D cantilever shelf is available in 1U size and 9.84-inch depth and provides secure equipment installation. This cantilever shelf is designed for single-sided mounting and provides a secure and space-efficient way to organize networking and A/V equipment such as routers, modems, keyboards, or compact monitors. The cantilever shelf occupies 1U of rack space and has a width of 19 inches, a height of 1.74 inches, and a maximum weight capacity of 22 lbs. Our cantilever shelf is suitable for use in IT, networking, A/V, studio, and broadcasting applications.

L-com has the largest in-stock selection of 1U cantilever shelves for international and domestic orders with same-day shipment. All our shelves are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 1U cantilever shelf for your requirements.


Features
  • Cold-rolled steel
  • Black powder coated finish
  • Compatible with any EIA Standard 19" network rack, bracket or cabinet.

Application
  • IT
  • WAN/LAN
  • A/V
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.