L-com

1U Cantilever Server Shelf 10in (250mm) depth

  • Picture of 1U Cantilever Server Shelf 10in (250mm) depth
  • Picture of 1U Cantilever Server Shelf 10in (250mm) depth
  • Picture of 1U Cantilever Server Shelf 10in (250mm) depth
Picture of 1U Cantilever Server Shelf 10in (250mm) depth
SKU LC1UCSS250D
Available to Ship 297
Quantity Price
1 - 9 $61.99
10 - 24 $60.75
25 - 99 $59.51
100 + Call Us
Price $61.99

All Prices are in US Dollars and do not include duties



L-com's LC1UCSS250D is a cantilever server shelf designed for standard 19-inch EIA-compliant rack systems. This cantilever shelf is designed for single-sided mounting and provides a secure and space-efficient way to organize networking and A/V equipment such as routers, modems, keyboards, or compact monitors. The cantilever server shelf occupies 1U of rack space and has a width of 19 inches, a height of 1.74 inches, and a maximum weight capacity of 44 lbs. Our cantilever server shelf is suitable for use in IT, networking, A/V, studio, and broadcasting applications. Make your online purchase right now to take advantage of our same-day shipping.

Our cantilever shelf helps to maximize the use of space, making it easier to organize and store equipment. This cantilever server shelf is produced from cold-rolled steel with a black powder-coated finish that provides strength, durability, and a clean, professional appearance. Our black finish cantilever shelf can help to improve RU usage by ensuring that equipment is properly spaced and organized. The 1U cantilever server shelf with a 10-inch (250mm) depth is an ideal solution for supporting non-rack mountable devices in standard 19-inch EIA-compliant racks.

Our LC1UCSS250D cantilever shelf is available in 1U size and 10-inch depth and provides secure equipment installation. The 1U cantilever server shelf securely mounts to open frames or enclosed cabinets using either threaded screws, screws, or cage nuts, making installation fast and adaptable to various environments. This cantilever server shelf ships fully assembled, helping reduce setup time and simplifying installation. This cantilever shelf helps maximize vertical space while reducing clutter and improving airflow, while neatly organizing network equipment.

L-com has the largest in-stock selection of 1U cantilever server shelves for international and domestic orders with same-day shipment. All our shelves are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 1U cantilever server shelf for your requirements.


Features
  • Cold-rolled steel
  • Black powder coated finish
  • Compatible with any EIA Standard 19" network rack, bracket or cabinet.

Application
  • IT
  • WAN/LAN
  • A/V
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.