L-com

1U, 23" to 19" mounting bracket 20pcs

  • Picture of 1U,  23" to 19" mounting bracket 20pcs
  • Picture of 1U,  23" to 19" mounting bracket 20pcs
  • Picture of 1U,  23" to 19" mounting bracket 20pcs
  • Picture of 1U,  23" to 19" mounting bracket 20pcs
  • Picture of 1U,  23" to 19" mounting bracket 20pcs
Picture of 1U,  23" to 19" mounting bracket 20pcs
SKU LC23-19IN-1U20P
Available to Ship 26
Quantity Price
1 - 9 $68.99
10 - 24 $66.23
25 - 99 $63.47
100 + Call Us
Price $68.99

All Prices are in US Dollars and do not include duties



L-com’s LC23-19IN-1U20P is a bracket that allows 19-inch EIA equipment to be mounted into a 23-inch rack or cabinet. This mounting bracket is produced from heavy-duty cold rolled steel with a black powder coat finish that provides strength and durability. The 23-inch to 19-inch bracket offers a professional look while allowing easy cable routing access and providing secure mounting. Our bracket is suitable for A/V, broadcasting, networking, and data/IT applications.

L-com’s LC23-19IN-1U20P bracket comes in a package quantity of 20 and is securely mounted to a rack with either threaded or cage nuts to meet all equipment installation environments. This 1U mounting bracket help to maximize the use of space in network equipment racks, making it easier to organize and store equipment cabling. This can help to reduce clutter and keep cables neat and tidy, which can improve overall performance and reliability.

With black finish mounting bracket, it's easy to access equipment cabling that needs to be serviced or upgraded. This can save time and reduce the risk of damaging equipment by having to move other items out of the way. The LC23-19IN-1U20P 1U bracket from L-com can help to cleanly organize equipment while improving airflow and cooling space between mounted equipment. This can help to extend the life of equipment and reduce the risk of downtime caused by overheating.

L-com has one of the largest in-stock selections of 1U mounting brackets for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 23-inch to 19-inch bracket for your requirements.


Features
  • CONVENIENT: These 23 Inch to 19 Inch Rack Adapters are used when 19 Inch Rack or Cabinet mounted devices are mounted on a 23 Inch wide rack or cabinet. Recommended 22lbs wt capacity per two brackets.
  • VERSATILE: Made from heavy gauge Cold Rolled Steel, these 1U 23 Inch to 19 Inch Rack Adapters were designed to securely hold all types of equipment.

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.