L-com

1U (1.75") 19 Inch Fiber Patch Panel 24 Simplex SC/UPC Couplers installed with D-Ring Cable Management Bar

  • Picture of 1U (1.75") 19 Inch Fiber Patch Panel 24 Simplex SC/UPC Couplers installed with D-Ring Cable Management Bar
Picture of 1U (1.75") 19 Inch Fiber Patch Panel 24 Simplex SC/UPC Couplers installed with D-Ring Cable Management Bar
SKU LCFPP-24SC-BAR
Available to Ship 6
Quantity Price
1 - 9 $220.99
10 - 24 $212.15
25 - 99 $203.31
100 + Call Us
Price $220.99

All Prices are in US Dollars and do not include duties



The LCFPP-24SC-BAR comes with 24 Simplex SC/UPC Couplers installed. The screened port numbers simplify cable organization and tracking. The durable black powder coat finish resists scratches. Includes a cable management bracket with 5 D-Rings to organize and group your cabling.

Features
  • 19 x 1.75 (1U) rack panel with 24 Simplex SC/UPC couplers
  • Screened port numbers and write-on surfaces simplify cable organization and tracking
  • Black powder coat finish provides durability
  • Cable management bracket with 5 D-Rings included

Application
  • FTTH Access Networks
  • Telecommunication Networks
  • CATV Networks
  • Data Communications Networks
  • Data Communications Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.