L-com

1U 110V AC/EC Four Fan Unit - UL Power Cord US, Thermostat

  • Picture of 1U 110V AC/EC Four Fan Unit - UL Power Cord US, Thermostat
  • Picture of 1U 110V AC/EC Four Fan Unit - UL Power Cord US, Thermostat
  • Picture of 1U 110V AC/EC Four Fan Unit - UL Power Cord US, Thermostat
  • Picture of 1U 110V AC/EC Four Fan Unit - UL Power Cord US, Thermostat
  • Picture of 1U 110V AC/EC Four Fan Unit - UL Power Cord US, Thermostat
Picture of 1U 110V AC/EC Four Fan Unit - UL Power Cord US, Thermostat
SKU LC1UFNSH4ECUL110VTC
Available to Ship 7
Quantity Price
1 - 9 $245.99
10 - 24 $236.15
25 - 99 $226.31
100 + Call Us
Price $245.99

All Prices are in US Dollars and do not include duties



The L-com LC1UFNSH4ECUL110VTC 1U four fan AC/EC unit is a cooling solution designed to mount in standard 19" racks and cabinets. It delivers steady airflow to help prevent overheating and maintain the performance of rack-mounted equipment. This fan unit operates on a input voltage range of 110-120V and includes an AC power cord with a NEMA 5-15P plug. Our AC/EC fan unit features an electronically commutated (AC/EC) motor that runs on AC power while functioning like a DC motor.

This rack-mounted fan panel includes four fans with built-in electronics that switch AC to DC current to the motor windings, ensuring energy efficiency and control. Our 1U fan unit operates at a quiet noise level of 42.3 dB-A, minimizing disruption in office or server environments. It includes a lighted on/off rocker switch that remains visible and easy to use, even when installed inside a fully populated rack or cabinet. This 110-120V fan unit is ideal for maintaining efficient and consistent cooling in workspaces and critical systems.

We offer this 1U AC/EC fan unit fully assembled with AC power cord with NEMA 5-15P plug and is constructed from steel with a powder-coated finish. Unit fits standard 19" racks and cabinets. It ships fully assembled and is simple to install. Our LC1UFNSH4ECUL110VTC four fan AC/EC unit helps maintain airflow and prevent overheating, supporting extended equipment lifespan and reduced replacement costs. This fan unit from L-com is commonly used in SOHO, A/V, studio, IT, and datacenter cabinets to enhance equipment performance, safety, and reliability.

L-com has one of the largest in-stock selections of AC/EC fan units, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 1U 110-120V four fan AC/EC unit with AC power cord that meets your needs.


Features
  • Lighted ON/OFF Rocker Switch
  • Quiet function
  • Easy rack-mounting to standard 19" racks and cabinets
  • 4 fans in an efficient 1U space with Thermostat
  • CFM: 397.68

Application
  • 19 Inch Cabinets and Racks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.