L-com

1920 MHz to 2170 MHz Lightweight Die-cast Grid Antenna 22 dBi Type N Female Connector

  • Picture of 1920 MHz to 2170 MHz Lightweight Die-cast Grid Antenna 22 dBi Type N Female Connector
Picture of 1920 MHz to 2170 MHz Lightweight Die-cast Grid Antenna 22 dBi Type N Female Connector
SKU HG1922EG-1-NF
Available to Ship 3
Quantity Price
1 - 9 $149.99
10 - 24 $143.99
25 - 99 $137.99
100 + Call Us
Price $149.99

All Prices are in US Dollars and do not include duties



The L-com HG1922EG-1-NF is a high-performance light weight reflector grid antenna specifically designed for long-range directional point to point systems, point to multipoint and wireless bridges. L-com's HG1922EG-1-NF has 20 to 22 dBi gain. The open grid design provides minimal wind loading and is UV resistant powder coated for durability. The HG1922EG-1-NF operates from 1920 to 2170 MHz which is ideal for cellular backhaul.

The HG1922EG-1-NF from L-com has 13° Vertical and 8° Horizontal Beamwidth patterns with vertical or horizontal polarization and features Type N female connectors. The 1920-2170 MHz HG1922EG-1-NF is shipped as a 2-piece reflector grid which is simple to assemble and greatly reduces shipping costs.

The Type N female connectorized HG1922EG-1-NF antenna from L-com has mounting bracket and hardware included which makes this antenna very easy to install. This high-performance light weight reflector grid antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • All weather operation
  • Easy to assemble
  • UV stable powder coat finish
  • Die-cast aluminum construction

Application
  • 1920 to 2170 MHz GSM Band
  • Point to Point (PtP) Systems & Point to Multi-point (PtMP) Systems
  • Cellular Systems & Long-range Directional Applications
  • Wireless Bridges, Backhaul Applications & Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Grid
Polarization
Vertical
Minimum Frequency
1.92 GHz
Maximum Frequency
2.17 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.