L-com

19-inch wide Network Cabinet, 18U, 23.6 inch (600mm) depth, Black

  • Picture of 19-inch wide Network Cabinet, 18U, 23.6 inch (600mm) depth, Black
  • Picture of 19-inch wide Network Cabinet, 18U, 23.6 inch (600mm) depth, Black
  • Picture of 19-inch wide Network Cabinet, 18U, 23.6 inch (600mm) depth, Black
  • Picture of 19-inch wide Network Cabinet, 18U, 23.6 inch (600mm) depth, Black
Picture of 19-inch wide Network Cabinet, 18U, 23.6 inch (600mm) depth, Black
SKU LC-SMA6618
Available to Ship 9
Quantity Price
1 - 9 $575.00
10 - 24 $552.00
25 - 99 $529.00
100 + Call Us
Price $575.00

All Prices are in US Dollars and do not include duties



L-com’s LC-SMA6618 is a wall-mount or freestanding cabinet designed for organizing and securing your 19"" standard rack-mount servers and networking equipment, making it an essential component of any modern IT infrastructure. This network cabinet comes in a Black powder coat finish and has a reversable tempered glass door. Built for durability with heavy-duty cold-rolled steel, this cabinet provides the strength needed to securely mount servers, switches, A/V and other related equipment. This network cabinet is a great option for SOHO, A/V, studio, telecom, IT and data applications.

The LC-SMA6618 18U network cabinet has a 23.6 inch depth, which can accommodate a wide range of devices. The interior rail mounting of this cabinet features square holes and cage nuts, providing a secure and flexible installation. This 18U network cabinet from L-com is lockable and has detachable side panels for easy access to cabling. Additional specs for this cabinet can be found in the user manual and CAD drawings. Cabinet is compliant with: CE, EIA/ECA-310-E, HIPAA, NEMA Rated Type-1, PCI. Ships flat packed and requires some assembly. Includes: M6 screws and cage nuts (x10), door keys (x2). Casters purchased separately. Unit dimensions (HxWxD) 36""x23.6""x23.6"". Max Rail Depth 21.5""

This network cabinet from L-com has laser cut-outs for optional fan installation, which allows for better airflow and heat dissipation. Additionally, the cabinet is equipped with top and bottom cable access holes with removable covers. With a weight capacity of 130 lbs, this 18U network cabinet can effectively organize hardware, ensuring a stable network environment. The LC-SMA6618 vertical mounting rails of this network cabinet are adjustable in increments of 7/8 inches, allowing for seamless installation of various types of network equipment.

L-com has one of the largest in-stock offerings of EIA 19” wall mount rack enclosures. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the rack enclosure to fit your requirements.


Features
  • 19 inch wide EIA mounting, The mounting rails have appropriate RU markings
  • Square hole cage nut mounting rail
  • Heavy duty cold rolled steel that provides strength for 130lbs (59kg) of evenly distributed equipment mounting
  • Reversible tempered-glass front door is lockable to secure installed equipment
  • Laser cut-outs for optional fan installation

Application
  • Data rooms, server rooms, telecom, IT and AV installations
  • Network Infrastructure
  • LAN aggregation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.