Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

19" Solid Blank Panel 1U - RAL9003 -Signal White

  • Picture of 19" Solid Blank Panel 1U - RAL9003 -Signal White
  • Picture of 19" Solid Blank Panel 1U - RAL9003 -Signal White
  • Picture of 19" Solid Blank Panel 1U - RAL9003 -Signal White
  • Picture of 19" Solid Blank Panel 1U - RAL9003 -Signal White
  • Picture of 19" Solid Blank Panel 1U - RAL9003 -Signal White
Picture of 19" Solid Blank Panel 1U - RAL9003 -Signal White
SKU LC-SWM1UPNL-W
Available to Ship 124
Quantity Price
1 - 24 $29.59
25 - 49 $28.11
50 - 99 $26.63
100 + Call Us
Price $29.59

All Prices are in US Dollars and do not include duties



The L-com LC-SWM1UPNL-W is a solid blank panel used for improving airflow and limiting dust in your equipment. This panel is available in a 1U size and has a RAL9003-signal white color finish. Our blank panel spacers close off rack and cabinet fronts to improve both air flow paths and aesthetics.

L-com’s blank panels are constructed with steel and are easy to install. Our 1U solid blank panel is suitable for A/V, broadcasting, networking, and data/IT applications. The LC-SWM1UPNL-W panel is fixed and can be easily mount to any open space on your rack. This solid panel is designed to fit any 19-inch network racks, enclosures, and cabinets.

L-com has the largest in-stock collection of LC-SWM1UPNL-W solid blank panel for all your network installation needs. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 1U blank panel as per your requirements.


Features
  • MULTIFUNCTIONING DESIGN: Blank panel spacers close off rack and cabinet fronts to improve both air flow paths and aesthetics.
  • EFFECTIVE: Great for improving airflow and limiting dust in your equipment.
  • EASY TO USE: Simply mount to any open space on your rack.

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.