L-com

19-inch Rack Mount Drawer 3U 13.7in (350mm) Depth

  • Picture of 19-inch Rack Mount Drawer 3U 13.7in (350mm) Depth
  • Picture of 19-inch Rack Mount Drawer 3U 13.7in (350mm) Depth
  • Picture of 19-inch Rack Mount Drawer 3U 13.7in (350mm) Depth
  • Picture of 19-inch Rack Mount Drawer 3U 13.7in (350mm) Depth
  • Picture of 19-inch Rack Mount Drawer 3U 13.7in (350mm) Depth
Picture of 19-inch Rack Mount Drawer 3U 13.7in (350mm) Depth
SKU LC3URMD350D
Available to Ship 85
Quantity Price
1 - 9 $159.99
10 - 24 $156.79
25 - 99 $153.59
100 + Call Us
Price $159.99

All Prices are in US Dollars and do not include duties



The L-com's LC3URMD350D is a 19-inch rack mount drawer with a 3U height and a 13.7-inch (350mm) depth, offering a durable, lockable, and professional storage solution for various rack-mounted environments. Our rack mount drawer is designed to fit standard 19-inch EIA-compliant racks and cabinets. This black powder-coated steel drawer helps keep non-rack mountable equipment, such as routers, modems, tools, and accessories, neatly organized and easily accessible. Our rack mount drawer occupies just 3U of rack space, making it an ideal choice for maximizing rack efficiency without compromising accessibility. Make your online purchase right now to take advantage of our same-day shipping.

Our LC3URMD350D rack mount drawer is 19 inches in width and 5.25 inches in height. The 19-inch rack mount drawer is compatible with both threaded screws, screws and cage nuts, making installation quick and secure. Our rack drawer ships fully assembled. The rack drawer has a depth of 13.7 inches, which allows flexibility in tight spaces, while its enclosed design helps reduce clutter and is lockable (2 keys included). Our rack mount drawer is available in different RU options, and it can be customized to fit different installation needs.

Our rack drawer is available in a 3U rack size and is suitable for networking, broadcasting, data/IT, and A/V applications. The LC3URMD350D rack mount drawer is constructed from high-quality cold-rolled steel. This rack mount drawer has a weight capacity of up to 66 lbs, ensuring safe and stable support. The black electrostatic powder-coated finish not only enhances durability but also provides a sleek, professional finish for any equipment rack or cabinet.

L-com has the largest in-stock selection of 19-inch rack mount drawers for international and domestic orders with same-day shipment. All our drawers are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 19-inch rack mount drawers for your requirements.


Features
  • Cold-rolled steel
  • Black powder coated finish
  • Compatible with any EIA Standard 19" network rack or cabinet
  • Lockable

Application
  • IT
  • WAN/LAN
  • A/V
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.