L-com

19" Rack Mount Drawer 2U 13.7in (350mm)- RAL9003 -Signal White

  • Picture of 19" Rack Mount Drawer 2U 13.7in (350mm)- RAL9003 -Signal White
  • Picture of 19" Rack Mount Drawer 2U 13.7in (350mm)- RAL9003 -Signal White
  • Picture of 19" Rack Mount Drawer 2U 13.7in (350mm)- RAL9003 -Signal White
  • Picture of 19" Rack Mount Drawer 2U 13.7in (350mm)- RAL9003 -Signal White
  • Picture of 19" Rack Mount Drawer 2U 13.7in (350mm)- RAL9003 -Signal White
Picture of 19" Rack Mount Drawer 2U 13.7in (350mm)- RAL9003 -Signal White
SKU LC-SWADR3502U-W
Available to Ship 35
Quantity Price
1 - 24 $115.99
25 - 49 $110.19
50 - 99 $104.39
100 + Call Us
Price $115.99

All Prices are in US Dollars and do not include duties



The L-com LC-SWADR3502U-W is a rack mount drawer which provides a rugged, economical and convenient rack storage solution. This drawer is available in 2U rack sizes and are suitable for networking, broadcasting, data/IT, and A/V applications. The 2U drawer is designed to fit into a standard 19-inch width EIA rack and have an outer enclosure that mounts in cantilever fashion to front rails.

This rack drawer is constructed of steel and has RAL9003- signal white color finishing. Our LC-SWADR3502U-W rack mount drawer from L-com is CE-rated and has a weight capacity up to 66 lbs of extra patch cords, test equipment, laptops, and other supplies. The 19-inch drawer is lockable and has a sleek recessed pull handle.

Our RAL9003 (signal white) rack drawers help to maximize the use of space in server racks, making it easier to organize and store equipment. This LC-SWADR3502U-W drawer are built from cold rolled steel that gives strength for securely mounting and enclosing equipment within an open rack or in cabinets. Our rack mount drawers from L-com can help to reduce clutter and keep cables neat and tidy, which can improve overall performance and reliability. The 13.7-inch deep drawer offers fully enclosed construction, slides smoothly in and out on rails, and locks in closed position using a key.

L-com has the largest in-stock collection of LC-SWADR3502U-W rack mount drawers for all your enclosure protection needs. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 2U rack drawer as per your requirements.


Features
  • CONVENIENT: These rack drawers come in a variety of sizes and have an outer enclosure that mounts in cantilever fashion to front rails.
  • SECURE: 13.7-inch deep drawer offers fully enclosed construction, slides smoothly in and out on rails, and locks in closed position using a key.
  • SMOOTH OPERATION: Recessed Handle helps to slide drawer open.
  • PRACTICAL: Drawer holds a load of 66 lbs of extra patch cords, test equipment, laptops, and other supplies

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.