L-com

19" Fixed Shelf 1U 21.6in (550mm), adj mount 4-post -RAL9003 -Signal White

  • Picture of 19" Fixed Shelf 1U 21.6in (550mm), adj mount 4-post -RAL9003 -Signal White
  • Picture of 19" Fixed Shelf 1U 21.6in (550mm), adj mount 4-post -RAL9003 -Signal White
  • Picture of 19" Fixed Shelf 1U 21.6in (550mm), adj mount 4-post -RAL9003 -Signal White
  • Picture of 19" Fixed Shelf 1U 21.6in (550mm), adj mount 4-post -RAL9003 -Signal White
  • Picture of 19" Fixed Shelf 1U 21.6in (550mm), adj mount 4-post -RAL9003 -Signal White
Picture of 19" Fixed Shelf 1U 21.6in (550mm), adj mount 4-post -RAL9003 -Signal White
SKU LC-SWAFSHELF550-W
Available to Ship 39
Quantity Price
1 - 24 $105.99
25 - 49 $100.69
50 - 99 $95.39
100 + Call Us
Price $105.99

All Prices are in US Dollars and do not include duties



L-com’s LC-SWAFSHELF550-W is a 19-inch fixed shelf that is commonly used for holding and storing routers, cable modems, keyboards, or any other networking or AV equipment. Our shelves are designed for 4-post racks and are suitable for A/V, broadcasting, networking, and data/IT applications. These fixed shelves have a 21.6-inch (550mm) depth and are available in a variety of sizes.

Our shelves are produced from heavy gauge cold rolled steel with an RAL9003-signal white color and are the ideal complement to your rack because they have venting for maximum airflow. The LC-SWAFSHELF550-W 1U fixed shelf from L-com is available in 1U size and provides a secure equipment installation. Our 4-post shelves were designed to hold 242 pounds and can be mounted to most any 4-post rack using standard mounting hardware. Shelf has a surface area of 16.2" x 21.7", which is fixed. The mounting rails can be adjusted from 15.5 inches to 33.3 inches.

These shelves from L-com occupy 1 rack unit (1RU) and are compatible with any EIA Standard 19" server rack, bracket, or cabinet. Our 4-post fixed rack shelves are easy to install and remove, which can save you time and effort when setting up or reconfiguring your equipment.

L-com has the largest in-stock collection of LC-SWAFSHELF550-W rack-mount shelves for all your network installation needs. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 1U fixed shelf as per your requirements.


Features
  • VERSATILE: Made from heavy gauge Cold Rolled Steel, these 1U 4 Post shelves were designed to hold 242 pounds and can be mounted to most any 4 post rack using the included mounting hardware.
  • CONVENIENT: Features venting for maximum airflow making this shelf the perfect addition to your rack. Common uses include holding and storing routers, cable modems, keyboards, or any other networking or AV equipment.
  • COMPATIBLE: These shelves take up 1 Rack Unit (1RU) and are compatible with any EIA Standard 19" server rack, bracket or cabinet.

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.