L-com

19 Inch Cold Rolled Steel Horizontal Mount Flat Lacing Bar, Rack Mount

  • Picture of 19 Inch Cold Rolled Steel Horizontal Mount Flat Lacing Bar, Rack Mount
  • Picture of 19 Inch Cold Rolled Steel Horizontal Mount Flat Lacing Bar, Rack Mount
  • Picture of 19 Inch Cold Rolled Steel Horizontal Mount Flat Lacing Bar, Rack Mount
  • Picture of 19 Inch Cold Rolled Steel Horizontal Mount Flat Lacing Bar, Rack Mount
  • Picture of 19 Inch Cold Rolled Steel Horizontal Mount Flat Lacing Bar, Rack Mount
Picture of 19 Inch Cold Rolled Steel Horizontal Mount Flat Lacing Bar, Rack Mount
SKU LC19INHZMLCB
Available to Ship 93
Quantity Price
1 - 9 $34.39
10 - 24 $33.70
25 - 99 $33.01
100 + Call Us
Price $34.39

All Prices are in US Dollars and do not include duties



L-com’s LC19INHZMLCB is a heavy-duty cold rolled steel with a powder-coated horizontal mount lacing bar. This flat lacing bar allows a clean cable layout as you manage and route cables from servers, patch panels, switches, routers, and any other components on your network rack or cabinet. Our low-profile lacing bar mounts to any standard 19 inch cabinet or rack. Our horizontal mount lacing bar has measurements of 19 inches in length, 4.4 inches wide, and 1.75 inches high. Make your online purchase right now to take advantage of our same-day shipping.

Our LC19INHZMLCB heavy-duty cold rolled steel horizontal mount lacing bar makes your rack and cabling more accessible, reduces cable tension, and improves passive airflow with streamlined cable organization. The rack-mounted lacing bar is suitable for networking, IT, A/V, studios, and broadcasting applications. This lacing cable management bar ensures reliability and durability. The cold rolled steel horizontal mount lacing bar provides an extended point for hook and loop or lacing to cleanly organize your cables for a professional installation. Our cold rolled steel horizontal mount lacing bars are available in a variety of sizes.

L-com has the largest in-stock selection of cold rolled steel horizontal mount lacing bars for international and domestic orders with same-day shipment. Our lacing cable management bar is manufactured with quality production processes and is 100% factory tested. All mounting hardware is included in our horizontal mount lacing bar with an easy installation as you position the shelf level-fixed on the mounting rail or cabinet. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect heavy-duty cold rolled steel with a powder-coated horizontal mount lacing bar for your requirements.


Features
  • CONVENIENT:Designed to organize and support cables from any patch panels and other rack and cabinet mount products.
  • STREAMLINED: Provides organized cable routing and presents a professional installation appearance.

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.