L-com

19" Cantilever Shelf 1U with 8" Depth- RAL9003 -Signal White

  • Picture of 19" Cantilever Shelf 1U with 8" Depth- RAL9003 -Signal White
  • Picture of 19" Cantilever Shelf 1U with 8" Depth- RAL9003 -Signal White
  • Picture of 19" Cantilever Shelf 1U with 8" Depth- RAL9003 -Signal White
  • Picture of 19" Cantilever Shelf 1U with 8" Depth- RAL9003 -Signal White
  • Picture of 19" Cantilever Shelf 1U with 8" Depth- RAL9003 -Signal White
Picture of 19" Cantilever Shelf 1U with 8" Depth- RAL9003 -Signal White
SKU LC-SW2P1USH210NP2-W
Available to Ship 100
Quantity Price
1 - 24 $49.19
25 - 49 $46.73
50 - 99 $44.27
100 + Call Us
Price $49.19

All Prices are in US Dollars and do not include duties



L-com’s LC-SW2P1USH210NP2-W is a 19-inch cantilever shelf that can be used for holding and storing routers, cable modems, keyboards, or any other networking or AV equipment. Our shelves are suitable for A/V, broadcasting, networking, and data/IT applications. These 1U cantilever shelves were designed to hold 44 pounds and can be mounted to the front of any 2 or 4-post rack using standard mounting hardware. This cantilever shelf has a 8-inch depth and are available in a variety of sizes.

Our shelves are produced from heavy gauge cold-rolled steel with a RAL9003 signal white color powder coated finish that provides strength and durability. These cantilever shelves from L-com take up 1 rack unit (1RU) of space and are compatible with any EIA Standard 19" server rack, bracket, or cabinet. Our LC-SW2P1USH210NP2-W rack shelf helps to improve air flow and cooling by ensuring that equipment is properly spaced and organized, which reduces the risk of downtime caused by overheating.

These rack shelves are the ideal complement to your rack because they have a front-mount design and venting for maximum airflow. Our cantilever rack shelves are easy to install and remove, which can save you time and effort when setting up or reconfiguring your equipment. The LC-SW2P1USH210NP2-W rack shelf from L-com is ideal for studio, SOHO, and datacenter demands and has 1.75"H x 17.63"W x 8.25"D shelf.

L-com has the largest in-stock collection of LC-SW2P1USH210NP2-W rack-mount shelves for all your network installation needs. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 1U cantilever shelf as per your requirements.


Features
  • VERSATILE: Made from heavy gauge Cold Rolled Steel, these 1U Cantilever Shelves were designed to hold 44 pounds and can be mounted to the front of any 2 or 4 post rack using the included mounting hardware.
  • CONVENIENT: Front mount design features venting for maximum airflow making this shelf the perfect addition to your rack. Common uses include holding and storing routers, cable modems, keyboards, or any other networking or AV equipment.
  • COMPATIBLE: These shelves take up 1 Rack Unit (1RU) of space and are compatible with any EIA Standard 19" server rack, bracket, or cabinet.
  • Shelf Dimensions: 1.75"H x 17.63"W x 8.25"D

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.