L-com

19" Cabinet Shelf 1U with 16"(420mm) Depth- RAL9003 -Signal White

  • Picture of 19" Cabinet Shelf 1U with 16"(420mm) Depth- RAL9003 -Signal White
  • Picture of 19" Cabinet Shelf 1U with 16"(420mm) Depth- RAL9003 -Signal White
  • Picture of 19" Cabinet Shelf 1U with 16"(420mm) Depth- RAL9003 -Signal White
  • Picture of 19" Cabinet Shelf 1U with 16"(420mm) Depth- RAL9003 -Signal White
  • Picture of 19" Cabinet Shelf 1U with 16"(420mm) Depth- RAL9003 -Signal White
Picture of 19" Cabinet Shelf 1U with 16"(420mm) Depth- RAL9003 -Signal White
SKU LC-SW4PSH-420-W
Available to Ship 148
Quantity Price
1 - 24 $65.99
25 - 49 $62.69
50 - 99 $59.39
100 + Call Us
Price $65.99

All Prices are in US Dollars and do not include duties



L-com’s LC-SW4PSH-420-W is a 19-inch cabinet shelf that can be used for holding and storing routers, cable modems, keyboards, or any other networking or AV equipment. Our shelves are suitable for A/V, broadcasting, networking, and data/IT applications. These 1U cabinet shelves were designed to hold 55 pounds and can be mounted in most 600mm depth cabinets using standard mounting hardware. These cabinet shelves have a 16-inch (420mm) depth and are available in a variety of sizes.

Our shelves are produced from heavy gauge cold-rolled steel with an RAL9003 signal white color and an electrostatic powder coated finish that provides strength and durability. These cabinet shelves from L-com occupy 1 rack unit (1RU) of space and has 1.92"H x 19.22"W x 16.74"D shelf. Our LC-SW4PSH-420-W rack shelf helps to improve air flow and cooling by ensuring that equipment is properly spaced and organized, which reduces the risk of downtime caused by overheating.

These rack shelves are the ideal complement to your rack because they have a side mount design and venting for maximum airflow. Our cabinet rack shelves are easy to install and remove, which can save you time and effort when setting up or reconfiguring your equipment. The LC-SW4PSH-420-W rack shelf from L-com is compliant with 19” EIA universal rail mounting and is ideal for studio, SOHO, and datacenter demands.

L-com has the largest in-stock collection of LC-SW4PSH-420-W rack-mount shelves for all your network installation needs. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 1U cabinet shelf as per your requirements.


Features
  • VERSATILE: Made from heavy gauge Cold Rolled Steel, these 1U Cabinet Shelves were designed to hold 55 pounds and can be mounted in most 450 mm depth cabinets using the included mounting hardware.
  • CONVENIENT: Side mount design features venting for maximum airflow making this shelf the perfect addition to your cabinet. Common uses include holding and storing routers, cable modems, keyboards, or any other networking or AV equipment.
  • COMPATIBLE: These shelves take up 1 Rack Unit (1RU).
  • Shelf Dimensions: 1.92"H x 19.22"W x 16.74"D

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.