We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

19" 1U, 2.5" D, Horizontal Cable Management -RAL9003 -Signal White

SKU LC-SWMHRZDUCT1U-W
Available to Ship 166
Quantity Price
1 - 24 $56.99
25 - 49 $54.14
50 - 99 $51.29
100 + Call Us
Price $56.99

All Prices are in US Dollars and do not include duties



The L-com LC-SWMHRZDUCT1U-W is a 19-inch rack-mount horizontal cable management designed for A/V, broadcasting, networking, and data/IT applications. Our cable management is available in 1U height and 2.5-inch depth. This rack-mount cable management duct cover rotates up and down to facilitate setup.

Our horizontal cable management reduces wear and tear on cables and connectors, which can extend the life of equipment and reduce replacement costs. L-com’s 19-inch rack-mount cable management is designed to organize and support cables from any patch panels and other rack and cabinet-mount products. The LC-SWMHRZDUCT1U-W cable management is made from heavy-duty cold-rolled steel and is compliant with CE, EIA/ECA 310-E.

This rack-mount cable management has a RAL9003-signal white finish and is compatible with 19-inch EIA mounting. The L-com’s cable management cover closes the shelf and presents a smooth appearance. Our LC-SWMHRZDUCT1U-W rack-mount horizontal cable management system can improve the performance, safety, and longevity of your equipment while also making it easier to manage and maintain.

L-com has the largest in-stock collection of LC-SWMHRZDUCT1U-W horizontal cable management for all your network installation needs. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal rack-mount cable management as per your requirements.


Features
  • CONVENIENT:Designed to organize and support cables from any patch panels and other rack and cabinet mount products.
  • STREAMLINED: Cover closes shelf and presents a smooth appearance.
  • EASY INSTALLATION: Duct cover rotates up and down to facilitate setup

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.