L-com

18U 4-Post Open Frame Server Rack, Adjustable Depth with Casters (12-24 Threaded)

  • Picture of 18U 4-Post Open Frame Server Rack, Adjustable Depth with Casters (12-24 Threaded)
  • Picture of 18U 4-Post Open Frame Server Rack, Adjustable Depth with Casters (12-24 Threaded)
  • Picture of 18U 4-Post Open Frame Server Rack, Adjustable Depth with Casters (12-24 Threaded)
  • Picture of 18U 4-Post Open Frame Server Rack, Adjustable Depth with Casters (12-24 Threaded)
  • Picture of 18U 4-Post Open Frame Server Rack, Adjustable Depth with Casters (12-24 Threaded)
Picture of 18U 4-Post Open Frame Server Rack, Adjustable Depth with Casters (12-24 Threaded)
SKU LC4POST18U-12-24
Available to Ship 8
Quantity Price
1 - 9 $285.99
10 - 24 $274.55
25 - 99 $263.11
100 + Call Us
Price $285.99

All Prices are in US Dollars and do not include duties



The L-com LC4POST18U-12-24 adjustable 4-post network rack features an open frame for flexibility, allowing you to select the server rack options that are most suited to your network configuration. Preset depths and customizable depth options allow you to accommodate a variety of server sizes while making the best use of floor space. This rack's open design allows you to install your networking equipment for fast and simple active access and unobstructed airflow.

The included casters make it easy to move and provide easier rear cable access allowing you to preconfigure racks before moving them into place. This 18U open frame rack can accommodate stationary loads up to 1322 lbs. Our rack is made of heavy-duty cold rolled steel with a black powder coat finish.

The L-com LC4POST18U-12-24 4-post rack is a self-squaring design with bolt-down provisions, and it comes with all the necessary hardware for quick assembly. Standard 19-inch rack equipment can be easily installed using the numbered, 12-24 threaded mounting holes. This rack also allows for button-hole (toolless) attachment of vertical PDUs and cable management. Our rack is flat-packed and meets CE, DIN 41494, EIA/ECA-310-E, and IEC-60297-3-100 standards. This rack has measurements of 22.4-38.4 inches in length, 20.5 inches wide, and 40.2 inches high.

L-com has one of the largest in-stock selections of adjustable 4-post network racks, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the rack product that meets your needs.


Features
  • ADJUSTABLE: Adjustable depth for flexibility to handle full size servers or reduce to conserve floor space
  • MOBILE OPTIONS: Included casters make it possible to preconfigure and move -- and add to the ease of rear cable access
  • MOUNTING OPTIONS: This rack is built with Threaded (12-24) type mounting rails and has appropriate RU markings
  • QUICK ASSEMBLY: The portable rack comes flat packed and is easy to assemble with included hardware.

Application
  • Networking
  • Audio-visual (A/V) Studios
  • Broadcasting

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.